Part Number |
Type |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalign. Angle |
Radial Static Limit Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| GEGZ020ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 1.2500 in | D - Race Outside Dia. Max. N/A 2.4375 in | W - Ball Width Max. N/A 1.390 in | H - Race Width Max. N/A 1.125 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 84,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ020ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 1.2500 in | D - Race Outside Dia. Max. N/A 2.4375 in | W - Ball Width Max. N/A 1.390 in | H - Race Width Max. N/A 1.125 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 84,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ024ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 1.5000 in | D - Race Outside Dia. Max. N/A 2.8125 in | W - Ball Width Max. N/A 1.580 in | H - Race Width Max. N/A 1.312 in | a - Misalign. Angle N/A 7 º | Radial Static Limit Load Capacity N/A 114,648 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ024ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 1.5000 in | D - Race Outside Dia. Max. N/A 2.8125 in | W - Ball Width Max. N/A 1.580 in | H - Race Width Max. N/A 1.312 in | a - Misalign. Angle N/A 7 º | Radial Static Limit Load Capacity N/A 114,648 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ028ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 1.7500 in | D - Race Outside Dia. Max. N/A 3.1875 in | W - Ball Width Max. N/A 1.820 in | H - Race Width Max. N/A 1.500 in | a - Misalign. Angle N/A 7 º | Radial Static Limit Load Capacity N/A 150,616 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ028ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 1.7500 in | D - Race Outside Dia. Max. N/A 3.1875 in | W - Ball Width Max. N/A 1.820 in | H - Race Width Max. N/A 1.500 in | a - Misalign. Angle N/A 7 º | Radial Static Limit Load Capacity N/A 150,616 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ032ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 2.0000 in | D - Race Outside Dia. Max. N/A 3.5625 in | W - Ball Width Max. N/A 2.070 in | H - Race Width Max. N/A 1.687 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 191,080 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ032ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 2.0000 in | D - Race Outside Dia. Max. N/A 3.5625 in | W - Ball Width Max. N/A 2.070 in | H - Race Width Max. N/A 1.687 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 191,080 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ036ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 2.2500 in | D - Race Outside Dia. Max. N/A 3.9375 in | W - Ball Width Max. N/A 2.318 in | H - Race Width Max. N/A 1.875 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 238,288 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ036ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 2.2500 in | D - Race Outside Dia. Max. N/A 3.9375 in | W - Ball Width Max. N/A 2.318 in | H - Race Width Max. N/A 1.875 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 238,288 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ040ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 2.5000 in | D - Race Outside Dia. Max. N/A 4.3750 in | W - Ball Width Max. N/A 2.545 in | H - Race Width Max. N/A 2.062 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 281,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ040ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 2.5000 in | D - Race Outside Dia. Max. N/A 4.3750 in | W - Ball Width Max. N/A 2.545 in | H - Race Width Max. N/A 2.062 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 281,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ044ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 2.7500 in | D - Race Outside Dia. Max. N/A 4.7500 in | W - Ball Width Max. N/A 2.790 in | H - Race Width Max. N/A 2.250 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 337,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ044ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 2.7500 in | D - Race Outside Dia. Max. N/A 4.7500 in | W - Ball Width Max. N/A 2.790 in | H - Race Width Max. N/A 2.250 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 337,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ048ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 3.0000 in | D - Race Outside Dia. Max. N/A 5.1250 in | W - Ball Width Max. N/A 3.022 in | H - Race Width Max. N/A 2.437 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 395,648 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ048ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 3.0000 in | D - Race Outside Dia. Max. N/A 5.1250 in | W - Ball Width Max. N/A 3.022 in | H - Race Width Max. N/A 2.437 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 395,648 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ052ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 3.2500 in | D - Race Outside Dia. Max. N/A 5.5000 in | W - Ball Width Max. N/A 3.265 in | H - Race Width Max. N/A 2.625 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 458,592 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ052ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 3.2500 in | D - Race Outside Dia. Max. N/A 5.5000 in | W - Ball Width Max. N/A 3.265 in | H - Race Width Max. N/A 2.625 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 458,592 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ056ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 3.5000 in | D - Race Outside Dia. Max. N/A 5.8750 in | W - Ball Width Max. N/A 3.560 in | H - Race Width Max. N/A 2.812 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 530,528 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ056ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 3.5000 in | D - Race Outside Dia. Max. N/A 5.8750 in | W - Ball Width Max. N/A 3.560 in | H - Race Width Max. N/A 2.812 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 530,528 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ060ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 3.7500 in | D - Race Outside Dia. Max. N/A 6.2500 in | W - Ball Width Max. N/A 3.738 in | H - Race Width Max. N/A 3.000 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 595,720 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ060ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 3.7500 in | D - Race Outside Dia. Max. N/A 6.2500 in | W - Ball Width Max. N/A 3.738 in | H - Race Width Max. N/A 3.000 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 595,720 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ064ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 4.0000 in | D - Race Outside Dia. Max. N/A 7.0000 in | W - Ball Width Max. N/A 4.225 in | H - Race Width Max. N/A 3.375 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 764,320 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ064ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 4.0000 in | D - Race Outside Dia. Max. N/A 7.0000 in | W - Ball Width Max. N/A 4.225 in | H - Race Width Max. N/A 3.375 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 764,320 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEGZ072ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 4.5000 in | D - Race Outside Dia. Max. N/A 7.7500 in | W - Ball Width Max. N/A 4.690 in | H - Race Width Max. N/A 3.750 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 932,920 lb |
CAD
N/A
|
Add To Cart
Request Quote |