69790493822
Description
N/A 90-6-DISC PACK KIT
Coupling Size
N/A 90-6
Number of Pieces
N/A 13
Nominal Torque
N/A 2100 in·lb 240 N·m
Max. Torque
N/A 4200 in·lb 480 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1.50 º
Add To Cart
Request Quote
69790491429
Description
N/A 110-6-DISC PACK KIT
Coupling Size
N/A 110-6
Number of Pieces
N/A 13
Nominal Torque
N/A 5100 in·lb 575 N·m
Max. Torque
N/A 10200 in·lb 1150 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1.50 º
Add To Cart
Request Quote
69790491438
Description
N/A 132-6-DISC PACK KIT
Coupling Size
N/A 132-6
Number of Pieces
N/A 13
Nominal Torque
N/A 9700 in·lb 1100 N·m
Max. Torque
N/A 19200 in·lb 2200 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1.50 º
Add To Cart
Request Quote
69790491446
Description
N/A 158-6-DISC PACK KIT
Coupling Size
N/A 158-6
Number of Pieces
N/A 13
Nominal Torque
N/A 17700 in·lb 2000 N·m
Max. Torque
N/A 35400 in·lb 4000 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1.50 º
Add To Cart
Request Quote
69790491453
Description
N/A 185-6-DISC PACK KIT
Coupling Size
N/A 185-6
Number of Pieces
N/A 13
Nominal Torque
N/A 29200 in·lb 3300 N·m
Max. Torque
N/A 58400 in·lb 6600 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1.50 º
Add To Cart
Request Quote
69790491458
Description
N/A 202-6-DISC PACK KIT
Coupling Size
N/A 202-6
Number of Pieces
N/A 13
Nominal Torque
N/A 40700 in·lb 4600 N·m
Max. Torque
N/A 81400 in·lb 9200 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1 º
Add To Cart
Request Quote
69790491463
Description
N/A 228-6-DISC PACK KIT
Coupling Size
N/A 228-6
Number of Pieces
N/A 13
Nominal Torque
N/A 62000.00 in·lb 7000.00 N·m
Max. Torque
N/A 123900.00 in·lb 14000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1 º
Add To Cart
Request Quote
69790491468
Description
N/A 255-6-DISC PACK KIT
Coupling Size
N/A 255-6
Number of Pieces
N/A 13
Nominal Torque
N/A 90300.00 in·lb 10200.00 N·m
Max. Torque
N/A 180600.00 in·lb 20400.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1 º
Add To Cart
Request Quote
69790491471
Description
N/A 278-6-DISC PACK KIT
Coupling Size
N/A 278-6
Number of Pieces
N/A 13
Nominal Torque
N/A 125700.00 in·lb 14200.00 N·m
Max. Torque
N/A 251400.00 in·lb 28400.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1 º
Add To Cart
Request Quote
69790491474
Description
N/A 302-6-DISC PACK KIT
Coupling Size
N/A 302-6
Number of Pieces
N/A 13
Nominal Torque
N/A 177000 in·lb 20200.00 N·m
Max. Torque
N/A 354000.00 in·lb 40000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1 º
Add To Cart
Request Quote
69790492653
Description
N/A 325-6-DISC PACK KIT
Coupling Size
N/A 325-6
Number of Pieces
N/A 13
Nominal Torque
N/A 221300 in·lb 25000 N·m
Max. Torque
N/A 442600 in·lb 50000 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1 º
Add To Cart
Request Quote
69790493039
Description
N/A 380-6-DISC PACK KIT
Coupling Size
N/A 380-6
Number of Pieces
N/A 13
Nominal Torque
N/A 374400.00 in·lb 42300.00 N·m
Max. Torque
N/A 749000.00 in·lb 84600.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1 º
Add To Cart
Request Quote
69790496985
Description
N/A 410-6-DISC PACK KIT
Coupling Size
N/A 410-6
Number of Pieces
N/A 13
Nominal Torque
N/A 505400.00 in·lb 57100.00 N·m
Max. Torque
N/A 1011000.00 in·lb 114200.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1 º
Add To Cart
Request Quote
69790496983
Description
N/A 440-6-DISC PACK KIT
Coupling Size
N/A 440-6
Number of Pieces
N/A 13
Nominal Torque
N/A 650500.00 in·lb 73500.00 N·m
Max. Torque
N/A 1301000.00 in·lb 147000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A 1 º
Add To Cart
Request Quote
69790492164
Description
N/A 278-8-DISC PACK KIT
Coupling Size
N/A 278-8
Number of Pieces
N/A 17
Nominal Torque
N/A 177000 in·lb 20000 N·m
Max. Torque
N/A 354000.00 in·lb 40000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A 0.50 º
Add To Cart
Request Quote
69790492165
Description
N/A 302-8-DISC PACK KIT
Coupling Size
N/A 302-8
Number of Pieces
N/A 17
Nominal Torque
N/A 265500.00 in·lb 30000.00 N·m
Max. Torque
N/A 531000.00 in·lb 60000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A 0.50 º
Add To Cart
Request Quote
69790496283
Description
N/A 325-8-DISC PACK KIT
Coupling Size
N/A 325-8
Number of Pieces
N/A 17
Nominal Torque
N/A 327500.00 in·lb 37000.00 N·m
Max. Torque
N/A 655000.00 in·lb 74000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A 0.50 º
Add To Cart
Request Quote