69790495598
Description
N/A
90-6-OVERLOAD DISC PACK KIT
Coupling Size
N/A
90-6
Number of Pieces
N/A
19
Nominal Torque
N/A
2100 in·lb 240 N·m
Max. Torque
N/A
4200 in·lb 480 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1.50 º
Add To Cart
Request Quote
69790495599
Description
N/A
110-6-OVERLOAD DISC PACK KIT
Coupling Size
N/A
110-6
Number of Pieces
N/A
19
Nominal Torque
N/A
5100 in·lb 575 N·m
Max. Torque
N/A
10200 in·lb 1150 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1.50 º
Add To Cart
Request Quote
69790495600
Description
N/A
132-6-OVERLOAD DISC PACK KIT
Coupling Size
N/A
132-6
Number of Pieces
N/A
19
Nominal Torque
N/A
9700 in·lb 1100 N·m
Max. Torque
N/A
19200 in·lb 2200 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1.50 º
Add To Cart
Request Quote
69790495601
Description
N/A
158-6-OVERLOAD DISC PACK KIT
Coupling Size
N/A
158-6
Number of Pieces
N/A
19
Nominal Torque
N/A
17700 in·lb 2000 N·m
Max. Torque
N/A
35400 in·lb 4000 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1.50 º
Add To Cart
Request Quote
69790495602
Description
N/A
185-6-OVERLOAD DISC PACK KIT
Coupling Size
N/A
185-6
Number of Pieces
N/A
19
Nominal Torque
N/A
29200 in·lb 3300 N·m
Max. Torque
N/A
58400 in·lb 6600 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1.50 º
Add To Cart
Request Quote
69790495603
Description
N/A
202-6-OVERLOAD DISC PACK KIT
Coupling Size
N/A
202-6
Number of Pieces
N/A
19
Nominal Torque
N/A
40700 in·lb 4600 N·m
Max. Torque
N/A
81400 in·lb 9200 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790495604
Description
N/A
228-6-OVERLOAD DISC PACK KIT
Coupling Size
N/A
228-6
Number of Pieces
N/A
19
Nominal Torque
N/A
62000.00 in·lb 7000.00 N·m
Max. Torque
N/A
123900.00 in·lb 14000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790495605
Description
N/A
255-6-OVERLOAD DISC PACK KIT
Coupling Size
N/A
255-6
Number of Pieces
N/A
19
Nominal Torque
N/A
90300.00 in·lb 10200.00 N·m
Max. Torque
N/A
180600.00 in·lb 20400.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790495606
Description
N/A
278-6-OVERLOAD DISC PACK KIT
Coupling Size
N/A
278-6
Number of Pieces
N/A
19
Nominal Torque
N/A
125700.00 in·lb 14200.00 N·m
Max. Torque
N/A
251400.00 in·lb 28400.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790495607
Description
N/A
302-6-OVERLOAD DISC PACK KIT
Coupling Size
N/A
302-6
Number of Pieces
N/A
19
Nominal Torque
N/A
177000 in·lb 20200.00 N·m
Max. Torque
N/A
354000.00 in·lb 40000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790496284
Description
N/A
278-8-OVERLOAD DISC PACK KIT
Coupling Size
N/A
278-8
Number of Pieces
N/A
25
Nominal Torque
N/A
177000 in·lb 20000 N·m
Max. Torque
N/A
354000.00 in·lb 40000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
0.50 º
Add To Cart
Request Quote
69790496285
Description
N/A
302-8-OVERLOAD DISC PACK KIT
Coupling Size
N/A
302-8
Number of Pieces
N/A
25
Nominal Torque
N/A
265500.00 in·lb 30000.00 N·m
Max. Torque
N/A
531000.00 in·lb 60000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
0.50 º
Add To Cart
Request Quote
69790496286
Description
N/A
325-8-OVERLOAD DISC PACK KIT
Coupling Size
N/A
325-8
Number of Pieces
N/A
25
Nominal Torque
N/A
327500.00 in·lb 37000.00 N·m
Max. Torque
N/A
655000.00 in·lb 74000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
0.50 º
Add To Cart
Request Quote
69790412149
Description
N/A
SXO255-6-FH CP-RSB-LTB=3.75
Coupling Size
N/A
255-6
Number of Pieces
N/A
19
Nominal Torque
N/A
90300 in·lb 10200 N·m
Max. Torque
N/A
180600 in·lb 20400 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790498740
Description
N/A
SXO255-6-FH CP-RSB
Coupling Size
N/A
255-6
Number of Pieces
N/A
19
Nominal Torque
N/A
90300 in·lb 10200 N·m
Max. Torque
N/A
180600 in·lb 20400 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote