All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Disc Couplings
>
SX Type (Two Disc Pack)
>
SX-6 Type Hubs without Keyway - Inch (Imperial) Bores
>
View Items
SX-6 Type Hubs without Keyway - Inch (Imperial) Bores
Check up to five results to perform an action.
Note: SX Type Hubs are interchangeable for both the SU and SX style disc couplings (but not SXC style).
The SU Type coupling has a single flex plane, and is comprised of a single disc pack kit with two hubs. It is suitable for angular and axial misalignment only. Two SU couplings are often combined with a shaft to make a floating shaft coupling. The shaft can be hollow for long light weight floating shaft couplings.
The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Disc Coupling Catalog
(PDF, 0KB)
SX-6 Bolt Design Installation Instructions
(PDF, 0KB)
SX-6 Bolt Design Installation Video
SU Type Disc Coupling Installation Guide
(PDF, 0KB)
SU Type Disc Coupling Installation Video
Results Per Page :
25
50
100
200
Results 1 - 2 of 2
1
Part Number
Description
Bore Size
Keyway Size
Length thru Bore
Torque
CAD
69790497645
SX228-6-HUB-3-1/2-NKW
3 1/2
in
No Keyway
3.940
in
100.08
mm
62000.00
in·lb
69790411826
SX255-6-HUB-2-1/2-MOD SLD1500 LTB
2 1/2
in
No Keyway
2.65
in
67.31
mm
90300.00
in·lb
Results 1 - 2 of 2
1