All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Disc Couplings > SX Type (Two Disc Pack)  
 

SX Type (Two Disc Pack)

    This is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.

Click on a Product to view details.



Disc Pack - 6 Bolt


Disc Pack - 6 Bolt


Disc Pack - 6 Bolt

Disc Pack Kits - Standard

(17)

Disc Pack Kits - High Speed

(11)

Disc Pack Kits - Overload

(15)


SX-6 Type Industrial Coupling Hubs - Metric


SX-6 Type Industrial Coupling Hubs - Metric


SX-6 Type Industrial Coupling Hubs - Metric

SX-6 Type Hubs - Rough Stock Bore

(10)

SX-6 Type Hubs with Keyway - Inch (Imperial) Bores

(27)

SX-6 Type Hubs with Two Extra Keyways - Inch (Imperial) Bores

(2)


SX-6 Type Industrial Coupling Hubs - Metric


SX-6 Type Industrial Coupling Hubs - Metric


SX-6 Type Industrial Coupling Hubs - Metric

SX-6 Type Hubs without Keyway - Inch (Imperial) Bores

(2)

SX-6 Type Hubs with Keyway - Metric Bores

(15)

SX-6 Type Hubs without Keyway - Metric Bores (for use with Shaft Locking Devices)

(3)


SX-6 Type Industrial Coupling Hubs - Metric


SX-6 Type Industrial Coupling Hubs - Metric


SX-6 Type Industrial Coupling Hubs - Metric

SX-6 Type Complete Couplings - Inch (Imperial) Bores

(37)

SX-6 Type Complete Couplings - Rough Stock Bores

(7)

SX-6-Type Coupling Spacer

(22)