All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Disc Couplings
>
SX Type (Two Disc Pack)
>
SX-6 Type Hubs with Two Extra Keyways - Inch (Imperial) Bores
>
View Items
SX-6 Type Hubs with Two Extra Keyways - Inch (Imperial) Bores
Check up to five results to perform an action.
Note: SX Type Hubs are interchangeable for both the SU and SX style disc couplings (but not SXC style).
The SU Type coupling has a single flex plane, and is comprised of a single disc pack kit with two hubs. It is suitable for angular and axial misalignment only. Two SU couplings are often combined with a shaft to make a floating shaft coupling. The shaft can be hollow for long light weight floating shaft couplings.
The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Disc Coupling Catalog
(PDF, 0KB)
SX-6 Bolt Design Installation Instructions
(PDF, 0KB)
SX-6 Bolt Design Installation Video
SU Type Disc Coupling Installation Guide
(PDF, 0KB)
SU Type Disc Coupling Installation Video
Results Per Page :
25
50
100
200
Results 1 - 2 of 2
1
Part Number
Description
Bore Size
Size
Keyway Size (W x D)
External Keyways
Length thru Bore
Nominal Torque
Dimension FD
CAD
69790498855
SX202-6-HUB-2-13/16-3/4X3/8KW-EXT KW
2 13/16
in
202-6
3/4 x 3/8
in
1/2 (external flange keyways)
in
3.540
in
89.92
mm
40700
in·lb
7.950
in
202.00
mm
69790498854
SX202-6-HUB-3-3/8-7/8X7/16KW-EXT KW
3 3/8
in
202-6
7/8 x 7/16
in
1/2 (external hub keyways)
in
3.540
in
89.92
mm
40700
in·lb
7.950
in
202.00
mm
Results 1 - 2 of 2
1