226 - 250 of 810 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (B1) (in)

Width (B1) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Width (B1)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

SAP Material ID

GRA102RRB N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A N/A
G1102KRR N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A N/A
G1102KLL N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A N/A
GRA102RR N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A N/A
1102KRRB N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A
1102KLLB N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A N/A
1102KPPB3 N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A
RA102RRB N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A N/A
1102KRR N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A N/A
1102KLL N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A N/A
RA102RR N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A N/A
1102KR N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A N/A
1101KL N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.75 in44.45 mm N/A 2530 lbf1100 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A N/A
1102KL N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf1100 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A N/A
1102KLLG N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2500 lbf11100 N N/A 4900 lbf21800 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A N/A
SM1102K N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2500 lbf11100 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A N/A
SM1102KB N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2500 lbf11100 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A N/A
RA102DD N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.406 in35.720 mm N/A 2280 lbf10000 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A N/A
SMN102K N/A 1 1/8 in N/A 2.835 in72 mm N/A 1.969 in50 mm N/A 3550 lbf15600 N N/A 7500 lbf33500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A N/A
SMN102KB N/A 1 1/8 in N/A 2.835 in72 mm N/A 1.969 in50 mm N/A 3550 lbf15600 N N/A 7500 lbf33500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A N/A
GE30KPPB3 N/A 30 mm N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A
GRAE30RRB N/A 30 mm N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A N/A
GE30KRR N/A 30 mm N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A N/A
GRAE30RR N/A 30 mm N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A N/A
E30KRRB N/A 30 mm N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A
226 - 250 of 810 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »