Clear
Filter
Series
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (in)
O.D. (D) (mm)
Width (B1) (in)
Width (B1) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Seal Type
Part Number |
Bore (d) |
O.D. (D) |
Width (B1) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
SAP Material ID |
|---|---|---|---|---|---|---|---|---|---|---|
| G1106KLL | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
N/A |
| 1106KRRB | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
N/A |
| 1106KLLB | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
N/A |
| 1106KPPB2 | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
N/A |
| RA106RRB | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.531 in38.9 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
N/A |
| 1106KLL | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
N/A |
| RA106RR | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.531 in38.9 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
N/A |
| 1106KL | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf1500 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
N/A |
| 1106KLLG | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3400 lbf15100 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
N/A |
| SM1106K | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3400 lbf15100 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
N/A |
| SM1106KB | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3400 lbf15100 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
N/A |
| RA106DD | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.531 in38.89 mm | N/A 3050 lbf13700 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
N/A |
| SM1106KRS | N/A 1 3/8 in | N/A 3.11 in79 mm | N/A 2.016 in51.2 mm | N/A 3400 lbf11500 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
N/A |
| GN106KRRB | N/A 1 3/8 in | N/A 3.15 in80 mm | N/A 2.031 in51.6 mm | N/A 4120 lbf18300 N | N/A 8340 lbf37100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
N/A |
| SMN106K | N/A 1 3/8 in | N/A 3.15 in80 mm | N/A 2.031 in51.59 mm | N/A 4750 lbf21200 N | N/A 9150 lbf40500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
N/A |
| SMN106KB | N/A 1 3/8 in | N/A 3.15 in80 mm | N/A 2.031 in51.59 mm | N/A 4750 lbf21200 N | N/A 9150 lbf40500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
N/A |
| GE35KPPB3 | N/A 35 mm | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
N/A |
| GRAE35RRB | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.531 in38.9 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
N/A |
| GE35KRR | N/A 35 mm | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
N/A |
| GRAE35RR | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.531 in38.9 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
N/A |
| E35KRRB | N/A 35 mm | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
N/A |
| E35KPPB2 | N/A 35 mm | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
N/A |
| RAE35RRB | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.531 in38.9 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
N/A |
| E35KRR | N/A 35 mm | N/A 2.835 in72 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
N/A |
| RAE35RR | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.531 in38.9 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
N/A |