Clear
Filter
Series
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (in)
O.D. (D) (mm)
Width (B1) (in)
Width (B1) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Seal Type
Part Number |
Bore (d) |
O.D. (D) |
Width (B1) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GRAE40RRB | N/A 40 mm | N/A 3.150 in80 mm | N/A 1.72 in43.7 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| GE40KRR | N/A 40 mm | N/A 3.150 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| GRAE40RR | N/A 40 mm | N/A 3.150 in80 mm | N/A 1.72 in43.7 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| E40KRRB | N/A 40 mm | N/A 3.150 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| E40KPPB3 | N/A 40 mm | N/A 3.150 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RAE40RRB | N/A 40 mm | N/A 3.150 in80 mm | N/A 1.72 in43.7 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| E40KRR | N/A 40 mm | N/A 3.150 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| RAE40RR | N/A 40 mm | N/A 3.150 in80 mm | N/A 1.72 in43.7 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| GE40KRRB | N/A 40 mm | N/A 3.150 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RAE40DD | N/A 40 mm | N/A 3.150 in80 mm | N/A 1.719 in43.66 mm | N/A 4000 lbf17600 N | N/A 8150 lbf36000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| G1110KRRB | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1110KLLB | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1110KPPB4 | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA110RRB | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 1.72 in43.7 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1110KRR | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1110KLL | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1110KRRB | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1110KLLB | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1110KPPB4 | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA110RRB | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 1.72 in43.7 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1110KRR | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1110KLL | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA110RR | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 1.72 in43.7 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1110KL | N/A 1 5/8 in | N/A 3.3460 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf2000 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1110KLLG | N/A 1 5/8 in | N/A 3.347 in85 mm | N/A 2.2190 in56.4 mm | N/A 4500 lbf20000 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|