Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|
HE2319 | d1 N/A 3.25 in82.55 mm | L N/A 90 mm | D3 N/A 125 mm | Locknut N/A KM19 | Lockwasher and Lockplates N/A MB19 | Appropriate Hydraulic Nut N/A HMV 19 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE320 | d1 N/A 3.5 in88.9 mm | L N/A 71 mm | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV 20 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3120 | d1 N/A 3.5 in88.9 mm | L N/A 76 mm | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV 20 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE2320 | d1 N/A 3.5 in88.9 mm | L N/A 97 mm | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV 20 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE322 | d1 N/A 4 in101.6 mm | L N/A 77 mm | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV 22 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3122 | d1 N/A 4 in101.6 mm | L N/A 81 mm | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV 22 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE2322 | d1 N/A 4 in101.6 mm | L N/A 105 mm | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV 22 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3024 | d1 N/A 4.25 in107.95 mm | L N/A 72 mm | D3 N/A 145 mm | Locknut N/A KML24 | Lockwasher and Lockplates N/A MBL24 | Appropriate Hydraulic Nut N/A HMV 24 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3124 | d1 N/A 4.25 in107.95 mm | L N/A 88 mm | D3 N/A 155 mm | Locknut N/A KM24 | Lockwasher and Lockplates N/A MB24 | Appropriate Hydraulic Nut N/A HMV 24 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE2324 | d1 N/A 4.25 in107.95 mm | L N/A 112 mm | D3 N/A 155 mm | Locknut N/A KM24 | Lockwasher and Lockplates N/A MB24 | Appropriate Hydraulic Nut N/A HMV 24 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3026 | d1 N/A 4.5 in114.3 mm | L N/A 80 mm | D3 N/A 155 mm | Locknut N/A KML26 | Lockwasher and Lockplates N/A MBL26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3126 | d1 N/A 4.5 in114.3 mm | L N/A 92 mm | D3 N/A 165 mm | Locknut N/A KM26 | Lockwasher and Lockplates N/A MB26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE2326 | d1 N/A 4.5 in114.3 mm | L N/A 121 mm | D3 N/A 165 mm | Locknut N/A KM26 | Lockwasher and Lockplates N/A MB26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3028 | d1 N/A 5 in127 mm | L N/A 82 mm | D3 N/A 165 mm | Locknut N/A KML28 | Lockwasher and Lockplates N/A MBL28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3128 | d1 N/A 5 in127 mm | L N/A 97 mm | D3 N/A 180 mm | Locknut N/A KM28 | Lockwasher and Lockplates N/A MB28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE2328 | d1 N/A 5 in127 mm | L N/A 131 mm | D3 N/A 180 mm | Locknut N/A KM28 | Lockwasher and Lockplates N/A MB28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3030 | d1 N/A 5.25 in133.35 mm | L N/A 87 mm | D3 N/A 180 mm | Locknut N/A KML30 | Lockwasher and Lockplates N/A MBL30 | Appropriate Hydraulic Nut N/A HMV 30 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3130 | d1 N/A 5.25 in133.35 mm | L N/A 111 mm | D3 N/A 195 mm | Locknut N/A KM30 | Lockwasher and Lockplates N/A MB30 | Appropriate Hydraulic Nut N/A HMV 30 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE2330 | d1 N/A 5.25 in133.35 mm | L N/A 139 mm | D3 N/A 195 mm | Locknut N/A KM30 | Lockwasher and Lockplates N/A MB30 | Appropriate Hydraulic Nut N/A HMV 30 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3032 | d1 N/A 5.5 in139.7 mm | L N/A 93 mm | D3 N/A 190 mm | Locknut N/A KML32 | Lockwasher and Lockplates N/A MBL32 | Appropriate Hydraulic Nut N/A HMV 32 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3132 | d1 N/A 5.5 in139.7 mm | L N/A 119 mm | D3 N/A 210 mm | Locknut N/A KM32 | Lockwasher and Lockplates N/A MB32 | Appropriate Hydraulic Nut N/A HMV 32 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE2332 | d1 N/A 5.5 in139.7 mm | L N/A 147 mm | D3 N/A 210 mm | Locknut N/A KM32 | Lockwasher and Lockplates N/A MB32 | Appropriate Hydraulic Nut N/A HMV 32 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3034 | d1 N/A 6 in152.4 mm | L N/A 101 mm | D3 N/A 200 mm | Locknut N/A KML34 | Lockwasher and Lockplates N/A MBL34 | Appropriate Hydraulic Nut N/A HMV 34 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE3134 | d1 N/A 6 in152.4 mm | L N/A 122 mm | D3 N/A 220 mm | Locknut N/A KM34 | Lockwasher and Lockplates N/A MB34 | Appropriate Hydraulic Nut N/A HMV 34 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
HE2334 | d1 N/A 6 in152.4 mm | L N/A 154 mm | D3 N/A 220 mm | Locknut N/A KM34 | Lockwasher and Lockplates N/A MB34 | Appropriate Hydraulic Nut N/A HMV 34 |
CAD
N/A ![]() |
Add To Cart
Request Quote |