COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
    • Two pipe plugs G 1/4 in.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
51 - 75 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4 

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

Quantity Add To Cart/Request Quote
N/A Tr380x5 N/A 500 mm N/A 58 mm N/A 491 mm N/A 16 mm N/A 336 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr385x5 N/A 505 mm N/A 58 mm N/A 491 mm N/A 16 mm N/A 347 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr400x5 N/A 525 mm N/A 60 mm N/A 516 mm N/A 17 mm N/A 367 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr410x5 N/A 535 mm N/A 61 mm N/A 520 mm N/A 17 mm N/A 383 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr420x5 N/A 545 mm N/A 61 mm N/A 530 mm N/A 17 mm N/A 400 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr430x5 N/A 555 mm N/A 62 mm N/A 541 mm N/A 17 mm N/A 408 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr440x5 N/A 565 mm N/A 62 mm N/A 551 mm N/A 17 mm N/A 425 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr450x5 N/A 580 mm N/A 64 mm N/A 564 mm N/A 17 mm N/A 441 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr460x5 N/A 590 mm N/A 64 mm N/A 575 mm N/A 17 mm N/A 450 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr470x5 N/A 600 mm N/A 65 mm N/A 585 mm N/A 18 mm N/A 469 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr480x5 N/A 612 mm N/A 65 mm N/A 597 mm N/A 19 mm N/A 485 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr490x5 N/A 625 mm N/A 66 mm N/A 608 mm N/A 19 mm N/A 498 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr500x5 N/A 635 mm N/A 67 mm N/A 619 mm N/A 19 mm N/A 520 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr510x6 N/A 645 mm N/A 68 mm N/A 630 mm N/A 20 mm N/A 533 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr520x6 N/A 657 mm N/A 68 mm N/A 641 mm N/A 20 mm N/A 542 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr530x6 N/A 670 mm N/A 69 mm N/A 653 mm N/A 21 mm N/A 562 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr540x6 N/A 680 mm N/A 69 mm N/A 664 mm N/A 21 mm N/A 582 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr550x6 N/A 692 mm N/A 70 mm N/A 675 mm N/A 21 mm N/A 592 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr560x6 N/A 705 mm N/A 71 mm N/A 687 mm N/A 22 mm N/A 612 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr570x6 N/A 715 mm N/A 72 mm N/A 697 mm N/A 23 mm N/A 632 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr580x6 N/A 725 mm N/A 72 mm N/A 707 mm N/A 23 mm N/A 642 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr600x6 N/A 750 mm N/A 73 mm N/A 731 mm N/A 23 mm N/A 674 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr630x6 N/A 780 mm N/A 74 mm N/A 762 mm N/A 23 mm N/A 729 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr650x6 N/A 805 mm N/A 75 mm N/A 785 mm N/A 23 mm N/A 762 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Tr670x6 N/A 825 mm N/A 76 mm N/A 806 mm N/A 24 mm N/A 795 cm² N/A CAD Icon (for items table) Add To Cart
Request Quote
51 - 75 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4