Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
    • Two pipe plugs G 1/4 in.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
76 - 88 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Piston Length of Travel (mm)

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

N/A Tr690x6 N/A 850 mm N/A 77 mm N/A 830 mm N/A 25 mm N/A 842 cm² N/A CAD
N/A Tr710x7 N/A 870 mm N/A 78 mm N/A 850 mm N/A 25 mm N/A 877 cm² N/A CAD
N/A Tr730x7 N/A 885 mm N/A 79 mm N/A 875 mm N/A 25 mm N/A 900 cm² N/A CAD
N/A Tr750x7 N/A 915 mm N/A 79 mm N/A 894 mm N/A 25 mm N/A 970 cm² N/A CAD
N/A Tr800x7 N/A 970 mm N/A 80 mm N/A 948 mm N/A 25 mm N/A 1040 cm² N/A CAD
N/A Tr850x7 N/A 1020 mm N/A 83 mm N/A 1000 mm N/A 26 mm N/A 1146 cm² N/A CAD
N/A Tr900x7 N/A 1070 mm N/A 86 mm N/A 1052 mm N/A 30 mm N/A 1240 cm² N/A CAD
N/A Tr950x8 N/A 1125 mm N/A 86 mm N/A 1106 mm N/A 30 mm N/A 1356 cm² N/A CAD
N/A Tr1000x8 N/A 1180 mm N/A 88 mm N/A 1160 mm N/A 34 mm N/A 1456 cm² N/A CAD
N/A Tr1060x8 N/A 1255 mm N/A 95 mm N/A 1229 mm N/A 34 mm N/A 1612 cm² N/A CAD
N/A Tr1080x8 N/A 1280 mm N/A 100 mm N/A 1252 mm N/A 34 mm N/A 1674 cm² N/A CAD
N/A Tr1120x8 N/A 1340 mm N/A 106 mm N/A 1304 mm N/A 36 mm N/A 1782 cm² N/A CAD
N/A Tr1180x8 N/A 1420 mm N/A 115 mm N/A 1379 mm N/A 40 mm N/A 1892 cm² N/A CAD
76 - 88 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4