Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
OH39/800H | d1 N/A 750 mm | L N/A 303 mm | D3 N/A 920 mm | Locknut N/A HM30/800 | Lockwasher and Lockplates N/A MS30/800 | Appropriate Hydraulic Nut N/A HMV 160 |
Add To Cart
Request Quote |
|
OH31/800H | d1 N/A 750 mm | L N/A 505 mm | D3 N/A 1000 mm | Locknut N/A HM31/800 | Lockwasher and Lockplates N/A MS31/800 | Appropriate Hydraulic Nut N/A HMV 160 |
Add To Cart
Request Quote |
|
OH32/800H | d1 N/A 750 mm | L N/A 618 mm | D3 N/A 1000 mm | Locknut N/A HM31/800 | Lockwasher and Lockplates N/A MS31/800 | Appropriate Hydraulic Nut N/A HMV 160 |
Add To Cart
Request Quote |
|
OH39/850H | d1 N/A 800 mm | L N/A 308 mm | D3 N/A 980 mm | Locknut N/A HM30/850 | Lockwasher and Lockplates N/A MS30/850 | Appropriate Hydraulic Nut N/A HMV 170 |
Add To Cart
Request Quote |
|
OH31/850H | d1 N/A 800 mm | L N/A 536 mm | D3 N/A 1060 mm | Locknut N/A HM31/850 | Lockwasher and Lockplates N/A MS31/850 | Appropriate Hydraulic Nut N/A HMV 170 |
Add To Cart
Request Quote |
|
OH32/850H | d1 N/A 800 mm | L N/A 651 mm | D3 N/A 1060 mm | Locknut N/A HM31/850 | Lockwasher and Lockplates N/A MS31/850 | Appropriate Hydraulic Nut N/A HMV 170 |
Add To Cart
Request Quote |
|
OH39/900H | d1 N/A 850 mm | L N/A 326 mm | D3 N/A 1030 mm | Locknut N/A HM30/900 | Lockwasher and Lockplates N/A MS30/900 | Appropriate Hydraulic Nut N/A HMV 180 |
Add To Cart
Request Quote |
|
OH31/900H | d1 N/A 850 mm | L N/A 557 mm | D3 N/A 1120 mm | Locknut N/A HM31/900 | Lockwasher and Lockplates N/A MS31/900 | Appropriate Hydraulic Nut N/A HMV 180 |
Add To Cart
Request Quote |
|
OH32/900H | d1 N/A 850 mm | L N/A 660 mm | D3 N/A 1120 mm | Locknut N/A HM31/900 | Lockwasher and Lockplates N/A MS31/900 | Appropriate Hydraulic Nut N/A HMV 180 |
Add To Cart
Request Quote |
|
OH39/950H | d1 N/A 900 mm | L N/A 344 mm | D3 N/A 1080 mm | Locknut N/A HM30/950 | Lockwasher and Lockplates N/A MS30/950 | Appropriate Hydraulic Nut N/A HMV 190 |
Add To Cart
Request Quote |
|
OH31/950H | d1 N/A 900 mm | L N/A 583 mm | D3 N/A 1170 mm | Locknut N/A HM31/950 | Lockwasher and Lockplates N/A MS31/950 | Appropriate Hydraulic Nut N/A HMV 190 |
Add To Cart
Request Quote |
|
OH32/950H | d1 N/A 900 mm | L N/A 675 mm | D3 N/A 1170 mm | Locknut N/A HM31/950 | Lockwasher and Lockplates N/A MS31/950 | Appropriate Hydraulic Nut N/A HMV 190 |
Add To Cart
Request Quote |
|
OH39/1000H | d1 N/A 950 mm | L N/A 358 mm | D3 N/A 1140 mm | Locknut N/A HM30/1000 | Lockwasher and Lockplates N/A MS30/1000 | Appropriate Hydraulic Nut N/A HMV 200 |
Add To Cart
Request Quote |
|
OH31/1000H | d1 N/A 950 mm | L N/A 609 mm | D3 N/A 1240 mm | Locknut N/A HM31/1000 | Lockwasher and Lockplates N/A MS31/1000 | Appropriate Hydraulic Nut N/A HMV 200 |
Add To Cart
Request Quote |
|
OH32/1000H | d1 N/A 950 mm | L N/A 707 mm | D3 N/A 1240 mm | Locknut N/A HM31/1000 | Lockwasher and Lockplates N/A MS31/1000 | Appropriate Hydraulic Nut N/A HMV 200 |
Add To Cart
Request Quote |
|
OH39/1060H | d1 N/A 1000 mm | L N/A 372 mm | D3 N/A 1200 mm | Locknut N/A HM30/1060 | Lockwasher and Lockplates N/A MS30/1000 | Appropriate Hydraulic Nut N/A HMV 212 |
Add To Cart
Request Quote |
|
OH30/1060H | d1 N/A 1000 mm | L N/A 447 mm | D3 N/A 1200 mm | Locknut N/A HM30/1060 | Lockwasher and Lockplates N/A MS30/1000 | Appropriate Hydraulic Nut N/A HMV 212 |
Add To Cart
Request Quote |
|
OH31/1060H | d1 N/A 1000 mm | L N/A 622 mm | D3 N/A 1300 mm | Locknut N/A HM31/1060 | Lockwasher and Lockplates N/A MS31/1000 | Appropriate Hydraulic Nut N/A HMV 212 |
Add To Cart
Request Quote |