Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| OH3032H | d1 N/A 140 mm | L N/A 93 mm | D3 N/A 190 mm | Locknut N/A KML 32 | Lockwasher and Lockplates N/A MBL32 | Appropriate Hydraulic Nut N/A HMV 32 |
Add To Cart
Request Quote |
|
| OH3132H | d1 N/A 140 mm | L N/A 119 mm | D3 N/A 210 mm | Locknut N/A KM 32 | Lockwasher and Lockplates N/A MB32 | Appropriate Hydraulic Nut N/A HMV 32 |
Add To Cart
Request Quote |
|
| OH3034H | d1 N/A 150 mm | L N/A 101 mm | D3 N/A 200 mm | Locknut N/A KML 34 | Lockwasher and Lockplates N/A MBL34 | Appropriate Hydraulic Nut N/A HMV 34 |
Add To Cart
Request Quote |
|
| OH3134H | d1 N/A 150 mm | L N/A 122 mm | D3 N/A 220 mm | Locknut N/A KM 34 | Lockwasher and Lockplates N/A MB34 | Appropriate Hydraulic Nut N/A HMV 34 |
Add To Cart
Request Quote |
|
| OH3936H | d1 N/A 160 mm | L N/A 87 mm | D3 N/A 210 mm | Locknut N/A KML 36 | Lockwasher and Lockplates N/A MBL36 | Appropriate Hydraulic Nut N/A HMV 36 |
Add To Cart
Request Quote |
|
| OH3036H | d1 N/A 160 mm | L N/A 109 mm | D3 N/A 210 mm | Locknut N/A KML 36 | Lockwasher and Lockplates N/A MBL36 | Appropriate Hydraulic Nut N/A HMV 36 |
Add To Cart
Request Quote |
|
| OH3136H | d1 N/A 160 mm | L N/A 131 mm | D3 N/A 230 mm | Locknut N/A KM 36 | Lockwasher and Lockplates N/A MB36 | Appropriate Hydraulic Nut N/A HMV 36 |
Add To Cart
Request Quote |
|
| OH3938H | d1 N/A 170 mm | L N/A 89 mm | D3 N/A 220 mm | Locknut N/A KML 38 | Lockwasher and Lockplates N/A MBL38 | Appropriate Hydraulic Nut N/A HMV 38 |
Add To Cart
Request Quote |
|
| OH3038H | d1 N/A 170 mm | L N/A 112 mm | D3 N/A 220 mm | Locknut N/A KML 38 | Lockwasher and Lockplates N/A MBL38 | Appropriate Hydraulic Nut N/A HMV 38 |
Add To Cart
Request Quote |
|
| OH3138H | d1 N/A 170 mm | L N/A 141 mm | D3 N/A 240 mm | Locknut N/A KM 38 | Lockwasher and Lockplates N/A MB38 | Appropriate Hydraulic Nut N/A HMV 38 |
Add To Cart
Request Quote |
|
| OH2338H | d1 N/A 170 mm | L N/A 169 mm | D3 N/A 240 mm | Locknut N/A KM 38 | Lockwasher and Lockplates N/A MB38 | Appropriate Hydraulic Nut N/A HMV 38 |
Add To Cart
Request Quote |
|
| OH3940H | d1 N/A 180 mm | L N/A 98 mm | D3 N/A 240 mm | Locknut N/A KML 40 | Lockwasher and Lockplates N/A MBL40 | Appropriate Hydraulic Nut N/A HMV 40 |
Add To Cart
Request Quote |
|
| OH3040H | d1 N/A 180 mm | L N/A 120 mm | D3 N/A 240 mm | Locknut N/A KML 40 | Lockwasher and Lockplates N/A MBL40 | Appropriate Hydraulic Nut N/A HMV 40 |
Add To Cart
Request Quote |
|
| OH3140H | d1 N/A 180 mm | L N/A 150 mm | D3 N/A 250 mm | Locknut N/A KM 40 | Lockwasher and Lockplates N/A MB40 | Appropriate Hydraulic Nut N/A HMV 40 |
Add To Cart
Request Quote |
|
| OH2340H | d1 N/A 180 mm | L N/A 176 mm | D3 N/A 250 mm | Locknut N/A KM 40 | Lockwasher and Lockplates N/A MB40 | Appropriate Hydraulic Nut N/A HMV 40 |
Add To Cart
Request Quote |
|
| OH3944H | d1 N/A 200 mm | L N/A 96 mm | D3 N/A 260 mm | Locknut N/A HM3044 | Lockwasher and Lockplates N/A MS3044 | Appropriate Hydraulic Nut N/A HMV 44 |
Add To Cart
Request Quote |
|
| OH3044H | d1 N/A 200 mm | L N/A 126 mm | D3 N/A 260 mm | Locknut N/A HM3044 | Lockwasher and Lockplates N/A MS3044 | Appropriate Hydraulic Nut N/A HMV 44 |
Add To Cart
Request Quote |
|
| OH3144H | d1 N/A 200 mm | L N/A 161 mm | D3 N/A 280 mm | Locknut N/A HM44T | Lockwasher and Lockplates N/A MB44 | Appropriate Hydraulic Nut N/A HMV 44 |
Add To Cart
Request Quote |
|
| OH2344H | d1 N/A 200 mm | L N/A 186 mm | D3 N/A 280 mm | Locknut N/A HM44T | Lockwasher and Lockplates N/A MB44 | Appropriate Hydraulic Nut N/A HMV 44 |
Add To Cart
Request Quote |
|
| OH3948H | d1 N/A 220 mm | L N/A 101 mm | D3 N/A 290 mm | Locknut N/A HM3048 | Lockwasher and Lockplates N/A MS3048 | Appropriate Hydraulic Nut N/A HMV 48 |
Add To Cart
Request Quote |
|
| OH3048H | d1 N/A 220 mm | L N/A 133 mm | D3 N/A 290 mm | Locknut N/A HM3048 | Lockwasher and Lockplates N/A MS3048 | Appropriate Hydraulic Nut N/A HMV 48 |
Add To Cart
Request Quote |
|
| OH3148H | d1 N/A 220 mm | L N/A 172 mm | D3 N/A 300 mm | Locknut N/A HM48T | Lockwasher and Lockplates N/A MB48 | Appropriate Hydraulic Nut N/A HMV 48 |
Add To Cart
Request Quote |
|
| OH2348H | d1 N/A 220 mm | L N/A 199 mm | D3 N/A 300 mm | Locknut N/A HM48T | Lockwasher and Lockplates N/A MB48 | Appropriate Hydraulic Nut N/A HMV 48 |
Add To Cart
Request Quote |
|
| OH3952H | d1 N/A 240 mm | L N/A 116 mm | D3 N/A 310 mm | Locknut N/A HM3052 | Lockwasher and Lockplates N/A MS3052 | Appropriate Hydraulic Nut N/A HMV 52 |
Add To Cart
Request Quote |
|
| OH3052H | d1 N/A 240 mm | L N/A 145 mm | D3 N/A 310 mm | Locknut N/A HM3052 | Lockwasher and Lockplates N/A MS3052 | Appropriate Hydraulic Nut N/A HMV 52 |
Add To Cart
Request Quote |