Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
26 - 50 of 137 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Add To Cart/Request Quote
N/A 260 mm N/A 212 mm N/A 30 mm N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 112 mm N/A 21 mm N/A Tr310x5 N/A HM 62 N/A HMV 62 N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 145 mm N/A 26 mm N/A Tr320x5 N/A HM 3064 N/A HMV 64 N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 170 mm N/A 26 mm N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 184 mm N/A 24 mm N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 192 mm N/A 30 mm N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 224 mm N/A 24 mm N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 228 mm N/A 34 mm N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 112 mm N/A 21 mm N/A Tr330x5 N/A HM 66 N/A HMV 66 N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 149 mm N/A 27 mm N/A Tr340x5 N/A HM 3068 N/A HMV 68 N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 180 mm N/A 27 mm N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 184 mm N/A 24 mm N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 209 mm N/A 31 mm N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 242 mm N/A 24 mm N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 246 mm N/A 36 mm N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 112 mm N/A 21 mm N/A Tr360x5 N/A HM L72 N/A HMV 72 N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 162 mm N/A 28 mm N/A Tr360x5 N/A HM 3072 N/A HMV 72 N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 206 mm N/A 26 mm N/A Tr360x5 N/A HM 3172 N/A HMV 72 N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 225 mm N/A 33 mm N/A Tr360x5 N/A HM 3172 N/A HMV 72 N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 264 mm N/A 38 mm N/A Tr360x5 N/A HM 3172 N/A HMV 72 N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 269 mm N/A 26 mm N/A Tr360x5 N/A HM 3172 N/A HMV 72 N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 112 mm N/A 21 mm N/A Tr380x5 N/A HM L76 N/A HMV 76 N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 167 mm N/A 30 mm N/A Tr380x5 N/A HM 3076 N/A HMV 76 N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 206 mm N/A 26 mm N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 229 mm N/A 35 mm N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A CAD Add To Cart
Request Quote
26 - 50 of 137 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »