Part Number |
d1 |
L |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| AOH3992 | d1 N/A 440 mm | L N/A 145 mm | b N/A 25 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HM L96 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOHX3092G | d1 N/A 440 mm | L N/A 202 mm | b N/A 37 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HM 3096 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOH24092 | d1 N/A 440 mm | L N/A 250 mm | b N/A 32 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HM 3196 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOHX3192G | d1 N/A 440 mm | L N/A 285 mm | b N/A 43 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HM 3196 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOH24192 | d1 N/A 440 mm | L N/A 332 mm | b N/A 32 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HM 3196 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOHX3292 | d1 N/A 440 mm | L N/A 349 mm | b N/A 50 mm | Thread D1 N/A Tr510x6 | Appropriate Withdrawal Nut No. N/A HM 102T | Appropriate Hydraulic Nut N/A HMV 102 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOHX3292G | d1 N/A 440 mm | L N/A 349 mm | b N/A 50 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HM 3196 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOH3996 | d1 N/A 460 mm | L N/A 158 mm | b N/A 28 mm | Thread D1 N/A Tr500x5 | Appropriate Withdrawal Nut No. N/A HM L100 | Appropriate Hydraulic Nut N/A HMV 100 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOHX3096G | d1 N/A 460 mm | L N/A 205 mm | b N/A 38 mm | Thread D1 N/A Tr500x5 | Appropriate Withdrawal Nut No. N/A HM 30/500 | Appropriate Hydraulic Nut N/A HMV 100 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOH24096 | d1 N/A 460 mm | L N/A 250 mm | b N/A 32 mm | Thread D1 N/A Tr500x5 | Appropriate Withdrawal Nut No. N/A HM 31/500 | Appropriate Hydraulic Nut N/A HMV 100 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOHX3196G | d1 N/A 460 mm | L N/A 295 mm | b N/A 45 mm | Thread D1 N/A Tr500x5 | Appropriate Withdrawal Nut No. N/A HM 31/500 | Appropriate Hydraulic Nut N/A HMV 100 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOH24196 | d1 N/A 460 mm | L N/A 340 mm | b N/A 32 mm | Thread D1 N/A Tr500x5 | Appropriate Withdrawal Nut No. N/A HM 31/500 | Appropriate Hydraulic Nut N/A HMV 100 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOHX3296 | d1 N/A 460 mm | L N/A 364 mm | b N/A 52 mm | Thread D1 N/A Tr530x6 | Appropriate Withdrawal Nut No. N/A HM 31/530 | Appropriate Hydraulic Nut N/A HMV 106 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOHX3296G | d1 N/A 460 mm | L N/A 364 mm | b N/A 52 mm | Thread D1 N/A Tr500x5 | Appropriate Withdrawal Nut No. N/A HM 31/500 | Appropriate Hydraulic Nut N/A HMV 100 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOH39/500 | d1 N/A 480 mm | L N/A 162 mm | b N/A 32 mm | Thread D1 N/A Tr530x6 | Appropriate Withdrawal Nut No. N/A HM L106 | Appropriate Hydraulic Nut N/A HMV 106 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOHX30/500G | d1 N/A 480 mm | L N/A 209 mm | b N/A 40 mm | Thread D1 N/A Tr530x6 | Appropriate Withdrawal Nut No. N/A HM 30/530 | Appropriate Hydraulic Nut N/A HMV 106 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOHX31/500G | d1 N/A 480 mm | L N/A 313 mm | b N/A 47 mm | Thread D1 N/A Tr530x6 | Appropriate Withdrawal Nut No. N/A HM 31/530 | Appropriate Hydraulic Nut N/A HMV 106 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOH241/500 | d1 N/A 480 mm | L N/A 360 mm | b N/A 35 mm | Thread D1 N/A Tr530x6 | Appropriate Withdrawal Nut No. N/A HM 31/530 | Appropriate Hydraulic Nut N/A HMV 106 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOHX32/500 | d1 N/A 480 mm | L N/A 393 mm | b N/A 54 mm | Thread D1 N/A Tr550x6 | Appropriate Withdrawal Nut No. N/A HM 110T | Appropriate Hydraulic Nut N/A HMV 110 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOHX32/500G | d1 N/A 480 mm | L N/A 393 mm | b N/A 54 mm | Thread D1 N/A Tr530x6 | Appropriate Withdrawal Nut No. N/A HM 31/530 | Appropriate Hydraulic Nut N/A HMW106 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOH30/530 | d1 N/A 500 mm | L N/A 230 mm | b N/A 45 mm | Thread D1 N/A Tr560x6 | Appropriate Withdrawal Nut No. N/A HM 30/560 | Appropriate Hydraulic Nut N/A HMV 112 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOH240/530G | d1 N/A 500 mm | L N/A 285 mm | b N/A 35 mm | Thread D1 N/A Tr560x6 | Appropriate Withdrawal Nut No. N/A HM 31/560 | Appropriate Hydraulic Nut N/A HMV 112 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOH31/530 | d1 N/A 500 mm | L N/A 325 mm | b N/A 53 mm | Thread D1 N/A Tr560x6 | Appropriate Withdrawal Nut No. N/A HM 31/560 | Appropriate Hydraulic Nut N/A HMV 112 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOH241/530G | d1 N/A 500 mm | L N/A 370 mm | b N/A 35 mm | Thread D1 N/A Tr560x6 | Appropriate Withdrawal Nut No. N/A HM 31/560 | Appropriate Hydraulic Nut N/A HMV 112 |
CAD
N/A |
Add To Cart
Request Quote |
|
| AOH32/530G | d1 N/A 500 mm | L N/A 412 mm | b N/A 57 mm | Thread D1 N/A Tr560x6 | Appropriate Withdrawal Nut No. N/A HM 31/560 | Appropriate Hydraulic Nut N/A HMV 113 |
CAD
N/A |
Add To Cart
Request Quote |