Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNW-07 x 1 3/16 | Diameter d N/A 1.1875 in | B2 N/A 1.449 in | Bearing Number N/A 22207K | Sleeve N/A S-07 | Locknut N/A N 07 | Lockwasher and Lockplates N/A W 07 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-08 x 1 5/16 | Diameter d N/A 1 5/16 in | B2 N/A 1.494 in | Bearing Number N/A 22208K | Sleeve N/A S-08 | Locknut N/A N 08 | Lockwasher and Lockplates N/A W 08 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-108 x 1 5/16 | Diameter d N/A 1 5/16 in | B2 N/A 2.005 in | Bearing Number N/A 22308K | Sleeve N/A S-108 | Locknut N/A N 08 | Lockwasher and Lockplates N/A W 08 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-09 x 1 3/8 | Diameter d N/A 1.375 in | B2 N/A 1.574 in | Bearing Number N/A 22208K | Sleeve N/A S-09 x 1 3/8 | Locknut N/A N 09 | Lockwasher and Lockplates N/A W 09 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-09 x 1 7/16 | Diameter d N/A 1.4375 in | B2 N/A 1.574 in | Bearing Number N/A 22209K | Sleeve N/A S-09 | Locknut N/A N 09 | Lockwasher and Lockplates N/A W 09 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-109 x 1 7/16 | Diameter d N/A 1.4375 in | B2 N/A 2.123 in | Bearing Number N/A 22309K | Sleeve N/A S-109 | Locknut N/A N 09 | Lockwasher and Lockplates N/A W 09 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-09 x 1 1/2 | Diameter d N/A 1.5 in | B2 N/A 1.574 in | Bearing Number N/A 22209K | Sleeve N/A S-09 x 1 1/2 | Locknut N/A N 09 | Lockwasher and Lockplates N/A W 09 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-10 x 1 5/8 | Diameter d N/A 1.625 in | B2 N/A 1.755 in | Bearing Number N/A 22210K | Sleeve N/A S-10 x 1 5/8 | Locknut N/A N 10 | Lockwasher and Lockplates N/A W 10 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-10 x 1 11/16 | Diameter d N/A 1.6875 in | B2 N/A 1.755 in | Bearing Number N/A 22210K | Sleeve N/A S-10 | Locknut N/A N 10 | Lockwasher and Lockplates N/A W 10 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-110 x 1 11/16 | Diameter d N/A 1.6875 in | B2 N/A 2.384 in | Bearing Number N/A 22310K | Sleeve N/A S-110 | Locknut N/A N 10 | Lockwasher and Lockplates N/A W 10 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-10 x 1 3/4 | Diameter d N/A 1.75 in | B2 N/A 1.755 in | Bearing Number N/A 22210K | Sleeve N/A S-10 x 1 3/4 | Locknut N/A N 10 | Lockwasher and Lockplates N/A W 10 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-11 x 1 7/8 | Diameter d N/A 1.875 in | B2 N/A 1.835 in | Bearing Number N/A 22211K | Sleeve N/A S-11 x 1 7/8 | Locknut N/A N 11 | Lockwasher and Lockplates N/A W 11 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-11 x 1 15/16 | Diameter d N/A 1.9375 in | B2 N/A 1.835 in | Bearing Number N/A 22211K | Sleeve N/A S-11 | Locknut N/A N 11 | Lockwasher and Lockplates N/A W 11 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-111 x 1 15/16 | Diameter d N/A 1.9375 in | B2 N/A 2.506 in | Bearing Number N/A 22311K | Sleeve N/A S-111 | Locknut N/A N 11 | Lockwasher and Lockplates N/A W 11 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-11 x 2 | Diameter d N/A 2 in | B2 N/A 1.835 in | Bearing Number N/A 22211K | Sleeve N/A S-11 x 2 | Locknut N/A N 11 | Lockwasher and Lockplates N/A W 11 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-12 x 2 1/16 | Diameter d N/A 2.0625 in | B2 N/A 1.979 in | Bearing Number N/A 22212K | Sleeve N/A S-12 | Locknut N/A N 12 | Lockwasher and Lockplates N/A W 12 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-112 x 2 1/16 | Diameter d N/A 2.0625 in | B2 N/A 2.649 in | Bearing Number N/A 22312K | Sleeve N/A S-112 | Locknut N/A N 12 | Lockwasher and Lockplates N/A W 12 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-13 x 2 1/8 | Diameter d N/A 2.125 in | B2 N/A 2.1 in | Bearing Number N/A 22212K | Sleeve N/A S-13 x 2 1/8 | Locknut N/A N 13 | Lockwasher and Lockplates N/A W 13 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-13 x 2 3/16 | Diameter d N/A 2.1875 in | B2 N/A 2.1 in | Bearing Number N/A 22213K | Sleeve N/A S-13 | Locknut N/A N 13 | Lockwasher and Lockplates N/A W 13 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-113 x 2 3/16 | Diameter d N/A 2.1875 in | B2 N/A 2.761 in | Bearing Number N/A 22313K | Sleeve N/A S-113 | Locknut N/A N 13 | Lockwasher and Lockplates N/A W 13 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-13 x 2 1/4 | Diameter d N/A 2.25 in | B2 N/A 2.1 in | Bearing Number N/A 22213K | Sleeve N/A S-13 x 2 1/4 | Locknut N/A N 13 | Lockwasher and Lockplates N/A W 13 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-14 x 2 5/16 | Diameter d N/A 2.3125 in | B2 N/A 2.264 in | Bearing Number N/A 22214K | Sleeve N/A S-14 | Locknut N/A N 14 | Lockwasher and Lockplates N/A W 14 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-114 x 2 5/16 | Diameter d N/A 2.3125 in | B2 N/A 2.935 in | Bearing Number N/A 22314K | Sleeve N/A S-114 | Locknut N/A N 14 | Lockwasher and Lockplates N/A W 14 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-15 x 2 3/8 | Diameter d N/A 2.375 in | B2 N/A 2.286 in | Bearing Number N/A 22214K | Sleeve N/A S-15 x 2 3/8 | Locknut N/A AN 15 | Lockwasher and Lockplates N/A W 15 |
CAD
N/A |
Add To Cart
Request Quote |
|
| SNW-115 x 2 3/8 | Diameter d N/A 2.375 in | B2 N/A 3.074 in | Bearing Number N/A 22314K | Sleeve N/A S-115 x 2 3/8 | Locknut N/A AN 15 | Lockwasher and Lockplates N/A W 15 |
CAD
N/A |
Add To Cart
Request Quote |