Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KW-M3 | Thread Type N/A Right Hand | B - Ball Bore N/A 3.000 mm | W - Ball Width N/A 6.00 mm | H - Head Width N/A 4.75 mm | A - Base to Center N/A 21.00 mm | D - Head Diameter N/A 12.50 mm | C - Thread Depth [mm] N/A 10.00 mm | Thread Size N/A M3 x 0.5 | Ultimate Radial Static Load Capacity N/A 4,972 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KG-M3 | Thread Type N/A Left Hand | B - Ball Bore N/A 3.000 mm | W - Ball Width N/A 6.00 mm | H - Head Width N/A 4.75 mm | A - Base to Center N/A 21.00 mm | D - Head Diameter N/A 12.50 mm | C - Thread Depth [mm] N/A 10.00 mm | Thread Size N/A M3 x 0.5 | Ultimate Radial Static Load Capacity N/A 4,972 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KW-M5 | Thread Type N/A Right Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 27.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A 7,090 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KG-M5 | Thread Type N/A Left Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 27.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A 7,090 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KW-M5F | Thread Type N/A Right Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 27.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KG-M5F | Thread Type N/A Left Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 27.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KW-M5Z | Thread Type N/A Right Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 27.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KG-M5Z | Thread Type N/A Left Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 27.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KW-M6 | Thread Type N/A Right Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 30.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A 10,573 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KG-M6 | Thread Type N/A Left Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 30.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A 10,573 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KW-M6F | Thread Type N/A Right Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 30.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KG-M6F | Thread Type N/A Left Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 30.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KW-M6Z | Thread Type N/A Right Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 30.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KG-M6Z | Thread Type N/A Left Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 30.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KWF-M8 | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A 14,072 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KGF-M8 | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A 14,072 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KWF-M8F | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KGF-M8F | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KWF-M8Z | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KGF-M8Z | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KW-M8 | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A 14,072 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KG-M8 | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A 14,072 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KW-M8F | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KG-M8F | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KW-M8Z | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |