• Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-M5Z = Zerk Type Fitting MW-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-M5T.
51 - 75 of 110 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Thread Type

B - Ball Bore (mm)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

MWF-M14 N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A 29,840 N N/A
MGF-M14 N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A 29,840 N N/A
MWF-M14F N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A Consult Engineering Department N/A
MGF-M14F N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A Consult Engineering Department N/A
MWF-M14Z N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A Consult Engineering Department N/A
MGF-M14Z N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A Consult Engineering Department N/A
MW-M14 N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A 29,840 N N/A
MG-M14 N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A 29,840 N N/A
MW-M14F N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A
MG-M14F N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A
MW-M14Z N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A
MG-M14Z N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A
MWF-M16 N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A 32,223 N N/A
MGF-M16 N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A 32,223 N N/A
MWF-M16F N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A Consult Engineering Department N/A
MGF-M16F N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A Consult Engineering Department N/A
MWF-M16Z N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A Consult Engineering Department N/A
MGF-M16Z N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A Consult Engineering Department N/A
MW-M16 N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A 32,223 N N/A
MG-M16 N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A 32,223 N N/A
MW-M16F N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A
MG-M16F N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A
MW-M16Z N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A
MG-M16Z N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A
MW-M18 N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A 41,303 N N/A
51 - 75 of 110 | Results Per Page | View | Unit of Measure
1 2 3 4 5