Part Number |
B - Ball Bore Max. |
D - Outside Diameter Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| GE15ET-2RS | B - Ball Bore Max. N/A 15.000 mm | D - Outside Diameter Max. N/A 26.000 mm | W - Ball Width Max. N/A 12.00 mm | H - Race Width Max. N/A 9.00 mm | a - Misalignment Angle N/A 8 º | Radial Static Limit Load Capacity N/A 79 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE17ET-2RS | B - Ball Bore Max. N/A 17.000 mm | D - Outside Diameter Max. N/A 30.000 mm | W - Ball Width Max. N/A 14.00 mm | H - Race Width Max. N/A 10.00 mm | a - Misalignment Angle N/A 10 º | Radial Static Limit Load Capacity N/A 100 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE20ET-2RS | B - Ball Bore Max. N/A 20.000 mm | D - Outside Diameter Max. N/A 35.000 mm | W - Ball Width Max. N/A 16.00 mm | H - Race Width Max. N/A 12.00 mm | a - Misalignment Angle N/A 9 º | Radial Static Limit Load Capacity N/A 139 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE25ET-2RS | B - Ball Bore Max. N/A 25.000 mm | D - Outside Diameter Max. N/A 42.000 mm | W - Ball Width Max. N/A 20.00 mm | H - Race Width Max. N/A 16.00 mm | a - Misalignment Angle N/A 7 º | Radial Static Limit Load Capacity N/A 225 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE30ET-2RS | B - Ball Bore Max. N/A 30.000 mm | D - Outside Diameter Max. N/A 47.000 mm | W - Ball Width Max. N/A 22.00 mm | H - Race Width Max. N/A 18.00 mm | a - Misalignment Angle N/A 6 º | Radial Static Limit Load Capacity N/A 290 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE35ET-2RS | B - Ball Bore Max. N/A 35.000 mm | D - Outside Diameter Max. N/A 55.000 mm | W - Ball Width Max. N/A 25.00 mm | H - Race Width Max. N/A 20.00 mm | a - Misalignment Angle N/A 6 º | Radial Static Limit Load Capacity N/A 375 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE40ET-2RS | B - Ball Bore Max. N/A 40.000 mm | D - Outside Diameter Max. N/A 62.000 mm | W - Ball Width Max. N/A 28.00 mm | H - Race Width Max. N/A 22.00 mm | a - Misalignment Angle N/A 7 º | Radial Static Limit Load Capacity N/A 465 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE45ET-2RS | B - Ball Bore Max. N/A 45.000 mm | D - Outside Diameter Max. N/A 68.000 mm | W - Ball Width Max. N/A 32.00 mm | H - Race Width Max. N/A 25.00 mm | a - Misalignment Angle N/A 7 º | Radial Static Limit Load Capacity N/A 600 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE50ET-2RS | B - Ball Bore Max. N/A 50.000 mm | D - Outside Diameter Max. N/A 75.000 mm | W - Ball Width Max. N/A 35.00 mm | H - Race Width Max. N/A 28.00 mm | a - Misalignment Angle N/A 6 º | Radial Static Limit Load Capacity N/A 735 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE60ET-2RS | B - Ball Bore Max. N/A 60.000 mm | D - Outside Diameter Max. N/A 90.000 mm | W - Ball Width Max. N/A 44.00 mm | H - Race Width Max. N/A 36.00 mm | a - Misalignment Angle N/A 6 º | Radial Static Limit Load Capacity N/A 1,150 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE70ET-2RS | B - Ball Bore Max. N/A 70.000 mm | D - Outside Diameter Max. N/A 105.000 mm | W - Ball Width Max. N/A 49.00 mm | H - Race Width Max. N/A 40.00 mm | a - Misalignment Angle N/A 6 º | Radial Static Limit Load Capacity N/A 1,470 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE80ET-2RS | B - Ball Bore Max. N/A 80.000 mm | D - Outside Diameter Max. N/A 120.000 mm | W - Ball Width Max. N/A 55.00 mm | H - Race Width Max. N/A 45.00 mm | a - Misalignment Angle N/A 6 º | Radial Static Limit Load Capacity N/A 1,890 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE90ET-2RS | B - Ball Bore Max. N/A 90.000 mm | D - Outside Diameter Max. N/A 130.000 mm | W - Ball Width Max. N/A 60.00 mm | H - Race Width Max. N/A 50.00 mm | a - Misalignment Angle N/A 5 º | Radial Static Limit Load Capacity N/A 2,300 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE100ET-2RS | B - Ball Bore Max. N/A 100.000 mm | D - Outside Diameter Max. N/A 150.000 mm | W - Ball Width Max. N/A 70.00 mm | H - Race Width Max. N/A 55.00 mm | a - Misalignment Angle N/A 7 º | Radial Static Limit Load Capacity N/A 2,860 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE110ET-2RS | B - Ball Bore Max. N/A 110.000 mm | D - Outside Diameter Max. N/A 160.000 mm | W - Ball Width Max. N/A 70.00 mm | H - Race Width Max. N/A 55.00 mm | a - Misalignment Angle N/A 6 º | Radial Static Limit Load Capacity N/A 3,080 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE120ET-2RS | B - Ball Bore Max. N/A 120.000 mm | D - Outside Diameter Max. N/A 180.000 mm | W - Ball Width Max. N/A 85.00 mm | H - Race Width Max. N/A 70.00 mm | a - Misalignment Angle N/A 6 º | Radial Static Limit Load Capacity N/A 4,480 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE140XT-2RS | B - Ball Bore Max. N/A 140.000 mm | D - Outside Diameter Max. N/A 210.000 mm | W - Ball Width Max. N/A 90.00 mm | H - Race Width Max. N/A 70.00 mm | a - Misalignment Angle N/A 7 º | Radial Static Limit Load Capacity N/A 5,040 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE160XT-2RS | B - Ball Bore Max. N/A 160.000 mm | D - Outside Diameter Max. N/A 230.000 mm | W - Ball Width Max. N/A 105.00 mm | H - Race Width Max. N/A 80.00 mm | a - Misalignment Angle N/A 8 º | Radial Static Limit Load Capacity N/A 6,400 kN |
CAD
N/A
|
Add To Cart
Request Quote |