Part Number |
Type |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalign. Angle |
Radial Static Limit Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| GEEW12ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 12.018 mm | D - Race Outside Dia. Max. N/A 22.000 mm | W - Ball Width Max. N/A 12.00 mm | H - Race Width Max. N/A 7.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 53 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW15ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 15.018 mm | D - Race Outside Dia. Max. N/A 26.000 mm | W - Ball Width Max. N/A 15.00 mm | H - Race Width Max. N/A 9.00 mm | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 84 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW15ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 15.018 mm | D - Race Outside Dia. Max. N/A 26.000 mm | W - Ball Width Max. N/A 15.00 mm | H - Race Width Max. N/A 9.00 mm | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 84 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW16ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 16.018 mm | D - Race Outside Dia. Max. N/A 28.000 mm | W - Ball Width Max. N/A 16.00 mm | H - Race Width Max. N/A 9.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 85 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW16ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 16.018 mm | D - Race Outside Dia. Max. N/A 28.000 mm | W - Ball Width Max. N/A 16.00 mm | H - Race Width Max. N/A 9.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 85 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW17ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 17.018 mm | D - Race Outside Dia. Max. N/A 30.000 mm | W - Ball Width Max. N/A 17.00 mm | H - Race Width Max. N/A 10.00 mm | a - Misalign. Angle N/A 7 º | Radial Static Limit Load Capacity N/A 106 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW17ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 17.018 mm | D - Race Outside Dia. Max. N/A 30.000 mm | W - Ball Width Max. N/A 17.00 mm | H - Race Width Max. N/A 10.00 mm | a - Misalign. Angle N/A 7 º | Radial Static Limit Load Capacity N/A 106 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW20ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 20.021 mm | D - Race Outside Dia. Max. N/A 35.000 mm | W - Ball Width Max. N/A 20.00 mm | H - Race Width Max. N/A 12.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 146 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW20ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 20.021 mm | D - Race Outside Dia. Max. N/A 35.000 mm | W - Ball Width Max. N/A 20.00 mm | H - Race Width Max. N/A 12.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 146 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW25ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 25.021 mm | D - Race Outside Dia. Max. N/A 42.000 mm | W - Ball Width Max. N/A 25.00 mm | H - Race Width Max. N/A 16.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 240 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW25ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 25.021 mm | D - Race Outside Dia. Max. N/A 42.000 mm | W - Ball Width Max. N/A 25.00 mm | H - Race Width Max. N/A 16.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 240 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW30ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 30.021 mm | D - Race Outside Dia. Max. N/A 47.000 mm | W - Ball Width Max. N/A 30.00 mm | H - Race Width Max. N/A 18.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 310 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW30ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 30.021 mm | D - Race Outside Dia. Max. N/A 47.000 mm | W - Ball Width Max. N/A 30.00 mm | H - Race Width Max. N/A 18.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 310 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW32ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 32.025 mm | D - Race Outside Dia. Max. N/A 52.000 mm | W - Ball Width Max. N/A 32.00 mm | H - Race Width Max. N/A 18.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 328 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW32ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 32.025 mm | D - Race Outside Dia. Max. N/A 52.000 mm | W - Ball Width Max. N/A 32.00 mm | H - Race Width Max. N/A 18.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 328 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW35ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 35.025 mm | D - Race Outside Dia. Max. N/A 55.000 mm | W - Ball Width Max. N/A 35.00 mm | H - Race Width Max. N/A 20.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 399 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW35ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 35.025 mm | D - Race Outside Dia. Max. N/A 55.000 mm | W - Ball Width Max. N/A 35.00 mm | H - Race Width Max. N/A 20.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 399 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW40ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 40.025 mm | D - Race Outside Dia. Max. N/A 62.000 mm | W - Ball Width Max. N/A 40.00 mm | H - Race Width Max. N/A 22.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 495 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW40ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 40.025 mm | D - Race Outside Dia. Max. N/A 62.000 mm | W - Ball Width Max. N/A 40.00 mm | H - Race Width Max. N/A 22.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 495 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW45ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 45.025 mm | D - Race Outside Dia. Max. N/A 68.000 mm | W - Ball Width Max. N/A 45.00 mm | H - Race Width Max. N/A 25.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 637 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW45ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 45.025 mm | D - Race Outside Dia. Max. N/A 68.000 mm | W - Ball Width Max. N/A 45.00 mm | H - Race Width Max. N/A 25.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 637 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW50ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 50.025 mm | D - Race Outside Dia. Max. N/A 75.000 mm | W - Ball Width Max. N/A 50.00 mm | H - Race Width Max. N/A 28.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 780 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW50ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 50.025 mm | D - Race Outside Dia. Max. N/A 75.000 mm | W - Ball Width Max. N/A 50.00 mm | H - Race Width Max. N/A 28.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 780 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW60ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 60.030 mm | D - Race Outside Dia. Max. N/A 90.000 mm | W - Ball Width Max. N/A 60.00 mm | H - Race Width Max. N/A 36.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 1,220 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEEW60ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 60.030 mm | D - Race Outside Dia. Max. N/A 90.000 mm | W - Ball Width Max. N/A 60.00 mm | H - Race Width Max. N/A 36.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 1,220 kN |
CAD
N/A
|
Add To Cart
Request Quote |