Part Number |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| COM-M3 | B - Ball Bore N/A 3.000 mm | D - Outside Diameter N/A 12.000 mm | H - Race Width N/A 4.50 mm | W - Ball Width N/A 6.00 mm | Ball Diameter N/A 7.93 mm | a - Misalignment Angle N/A 13.5 º | Radial Static Limit Load Capacity N/A 14,758 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M3T | B - Ball Bore N/A 3.000 mm | D - Outside Diameter N/A 12.000 mm | H - Race Width N/A 4.50 mm | W - Ball Width N/A 6.00 mm | Ball Diameter N/A 7.93 mm | a - Misalignment Angle N/A 13.5 º | Radial Static Limit Load Capacity N/A 14,758 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M5 | B - Ball Bore N/A 5.000 mm | D - Outside Diameter N/A 16.000 mm | H - Race Width N/A 6.00 mm | W - Ball Width N/A 8.00 mm | Ball Diameter N/A 11.10 mm | a - Misalignment Angle N/A 12.5 º | Radial Static Limit Load Capacity N/A 27,555 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M5T | B - Ball Bore N/A 5.000 mm | D - Outside Diameter N/A 16.000 mm | H - Race Width N/A 6.00 mm | W - Ball Width N/A 8.00 mm | Ball Diameter N/A 11.10 mm | a - Misalignment Angle N/A 12.5 º | Radial Static Limit Load Capacity N/A 27,555 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M6 | B - Ball Bore N/A 6.000 mm | D - Outside Diameter N/A 18.000 mm | H - Race Width N/A 6.75 mm | W - Ball Width N/A 9.00 mm | Ball Diameter N/A 12.70 mm | a - Misalignment Angle N/A 12.5 º | Radial Static Limit Load Capacity N/A 35,459 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M6T | B - Ball Bore N/A 6.000 mm | D - Outside Diameter N/A 18.000 mm | H - Race Width N/A 6.75 mm | W - Ball Width N/A 9.00 mm | Ball Diameter N/A 12.70 mm | a - Misalignment Angle N/A 12.5 º | Radial Static Limit Load Capacity N/A 35,459 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M8 | B - Ball Bore N/A 8.000 mm | D - Outside Diameter N/A 22.000 mm | H - Race Width N/A 9.00 mm | W - Ball Width N/A 12.00 mm | Ball Diameter N/A 15.88 mm | a - Misalignment Angle N/A 14 º | Radial Static Limit Load Capacity N/A 59,121 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M8T | B - Ball Bore N/A 8.000 mm | D - Outside Diameter N/A 22.000 mm | H - Race Width N/A 9.00 mm | W - Ball Width N/A 12.00 mm | Ball Diameter N/A 15.88 mm | a - Misalignment Angle N/A 14 º | Radial Static Limit Load Capacity N/A 59,121 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M10 | B - Ball Bore N/A 10.000 mm | D - Outside Diameter N/A 26.000 mm | H - Race Width N/A 10.50 mm | W - Ball Width N/A 14.00 mm | Ball Diameter N/A 19.05 mm | a - Misalignment Angle N/A 13.5 º | Radial Static Limit Load Capacity N/A 82,744 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M10T | B - Ball Bore N/A 10.000 mm | D - Outside Diameter N/A 26.000 mm | H - Race Width N/A 10.50 mm | W - Ball Width N/A 14.00 mm | Ball Diameter N/A 19.05 mm | a - Misalignment Angle N/A 13.5 º | Radial Static Limit Load Capacity N/A 82,744 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M12 | B - Ball Bore N/A 12.000 mm | D - Outside Diameter N/A 30.000 mm | H - Race Width N/A 12.00 mm | W - Ball Width N/A 16.00 mm | Ball Diameter N/A 22.23 mm | a - Misalignment Angle N/A 13 º | Radial Static Limit Load Capacity N/A 112,829 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M12T | B - Ball Bore N/A 12.000 mm | D - Outside Diameter N/A 30.000 mm | H - Race Width N/A 12.00 mm | W - Ball Width N/A 16.00 mm | Ball Diameter N/A 22.23 mm | a - Misalignment Angle N/A 13 º | Radial Static Limit Load Capacity N/A 112,829 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M14 | B - Ball Bore N/A 14.000 mm | D - Outside Diameter N/A 34.000 mm | H - Race Width N/A 13.50 mm | W - Ball Width N/A 19.00 mm | Ball Diameter N/A 25.40 mm | a - Misalignment Angle N/A 16 º | Radial Static Limit Load Capacity N/A 141,845 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M14T | B - Ball Bore N/A 14.000 mm | D - Outside Diameter N/A 34.000 mm | H - Race Width N/A 13.50 mm | W - Ball Width N/A 19.00 mm | Ball Diameter N/A 25.40 mm | a - Misalignment Angle N/A 16 º | Radial Static Limit Load Capacity N/A 141,845 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M16 | B - Ball Bore N/A 16.000 mm | D - Outside Diameter N/A 38.000 mm | H - Race Width N/A 15.00 mm | W - Ball Width N/A 21.00 mm | Ball Diameter N/A 28.58 mm | a - Misalignment Angle N/A 15 º | Radial Static Limit Load Capacity N/A 177,343 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M16T | B - Ball Bore N/A 16.000 mm | D - Outside Diameter N/A 38.000 mm | H - Race Width N/A 15.00 mm | W - Ball Width N/A 21.00 mm | Ball Diameter N/A 28.58 mm | a - Misalignment Angle N/A 15 º | Radial Static Limit Load Capacity N/A 177,343 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M18 | B - Ball Bore N/A 18.000 mm | D - Outside Diameter N/A 42.000 mm | H - Race Width N/A 16.50 mm | W - Ball Width N/A 23.00 mm | Ball Diameter N/A 31.75 mm | a - Misalignment Angle N/A 15 º | Radial Static Limit Load Capacity N/A 216,714 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M18T | B - Ball Bore N/A 18.000 mm | D - Outside Diameter N/A 42.000 mm | H - Race Width N/A 16.50 mm | W - Ball Width N/A 23.00 mm | Ball Diameter N/A 31.75 mm | a - Misalignment Angle N/A 15 º | Radial Static Limit Load Capacity N/A 216,714 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M20 | B - Ball Bore N/A 20.000 mm | D - Outside Diameter N/A 46.000 mm | H - Race Width N/A 18.00 mm | W - Ball Width N/A 25.00 mm | Ball Diameter N/A 34.93 mm | a - Misalignment Angle N/A 14.5 º | Radial Static Limit Load Capacity N/A 260,086 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M20T | B - Ball Bore N/A 20.000 mm | D - Outside Diameter N/A 46.000 mm | H - Race Width N/A 18.00 mm | W - Ball Width N/A 25.00 mm | Ball Diameter N/A 34.93 mm | a - Misalignment Angle N/A 14.5 º | Radial Static Limit Load Capacity N/A 260,086 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M22 | B - Ball Bore N/A 22.000 mm | D - Outside Diameter N/A 50.000 mm | H - Race Width N/A 20.00 mm | W - Ball Width N/A 28.00 mm | Ball Diameter N/A 38.10 mm | a - Misalignment Angle N/A 15 º | Radial Static Limit Load Capacity N/A 315,216 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M22T | B - Ball Bore N/A 22.000 mm | D - Outside Diameter N/A 50.000 mm | H - Race Width N/A 20.00 mm | W - Ball Width N/A 28.00 mm | Ball Diameter N/A 38.10 mm | a - Misalignment Angle N/A 15 º | Radial Static Limit Load Capacity N/A 315,216 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M25 | B - Ball Bore N/A 25.000 mm | D - Outside Diameter N/A 56.000 mm | H - Race Width N/A 22.00 mm | W - Ball Width N/A 31.00 mm | Ball Diameter N/A 42.86 mm | a - Misalignment Angle N/A 15 º | Radial Static Limit Load Capacity N/A 390,056 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M25T | B - Ball Bore N/A 25.000 mm | D - Outside Diameter N/A 56.000 mm | H - Race Width N/A 22.00 mm | W - Ball Width N/A 31.00 mm | Ball Diameter N/A 42.86 mm | a - Misalignment Angle N/A 15 º | Radial Static Limit Load Capacity N/A 390,056 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M30 | B - Ball Bore N/A 30.000 mm | D - Outside Diameter N/A 66.000 mm | H - Race Width N/A 25.00 mm | W - Ball Width N/A 37.00 mm | Ball Diameter N/A 50.80 mm | a - Misalignment Angle N/A 17 º | Radial Static Limit Load Capacity N/A 525,360 N |
CAD
N/A
|
Add To Cart
Request Quote |