68514477213
Description
N/A
MD19C-CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
MD19C
Overall Length
N/A
1.063 in 27.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.748 in 19.00 mm
Nominal Torque
N/A
6.00 in·lb
Add To Cart
Request Quote
68514477212
Description
N/A
MD19C-CP-3/16X1/4
Bore A
N/A
0.188 in
Bore B
N/A
0.250 in
Coupling Size
N/A
MD19C
Overall Length
N/A
1.063 in 27.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.748 in 19.00 mm
Nominal Torque
N/A
6.00 in·lb
Add To Cart
Request Quote
68514477211
Description
N/A
MD19C-CP-3/16X3/16
Bore A
N/A
0.188 in
Bore B
N/A
0.188 in
Coupling Size
N/A
MD19C
Overall Length
N/A
1.063 in 27.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.748 in 19.00 mm
Nominal Torque
N/A
6.00 in·lb
Add To Cart
Request Quote
68514477215
Description
N/A
MD25C-CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
MD25C
Overall Length
N/A
1.220 in 31.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.984 in 25.00 mm
Nominal Torque
N/A
9.00 in·lb
Add To Cart
Request Quote
68514477216
Description
N/A
MD25C-CP-1/4X3/8
Bore A
N/A
0.250 in
Bore B
N/A
0.375 in
Coupling Size
N/A
MD25C
Overall Length
N/A
1.220 in 31.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.984 in 25.00 mm
Nominal Torque
N/A
9.00 in·lb
Add To Cart
Request Quote
68514477214
Description
N/A
MD25C-CP-3/16X3/16
Bore A
N/A
0.188 in
Bore B
N/A
0.188 in
Coupling Size
N/A
MD25C
Overall Length
N/A
1.220 in 31.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.984 in 25.00 mm
Nominal Torque
N/A
9.00 in·lb
Add To Cart
Request Quote
68514477217
Description
N/A
MD25C-CP-5/16X5/16
Bore A
N/A
0.313 in
Bore B
N/A
0.313 in
Coupling Size
N/A
MD25C
Overall Length
N/A
1.220 in 31.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.984 in 25.00 mm
Nominal Torque
N/A
9.00 in·lb
Add To Cart
Request Quote
68514477222
Description
N/A
MD32C-CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MD32C
Overall Length
N/A
1.575 in 40.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
22.00 in·lb
Add To Cart
Request Quote
68514477218
Description
N/A
MD32C-CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
MD32C
Overall Length
N/A
1.575 in 40.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
22.00 in·lb
Add To Cart
Request Quote
68514477221
Description
N/A
MD32C-CP-3/8X1/2
Bore A
N/A
0.375 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MD32C
Overall Length
N/A
1.575 in 40.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
22.00 in·lb
Add To Cart
Request Quote
68514477220
Description
N/A
MD32C-CP-3/8X3/8
Bore A
N/A
0.375 in
Bore B
N/A
0.375 in
Coupling Size
N/A
MD32C
Overall Length
N/A
1.575 in 40.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
22.00 in·lb
Add To Cart
Request Quote
68514477219
Description
N/A
MD32C-CP-5/16X5/16
Bore A
N/A
0.313 in
Bore B
N/A
0.313 in
Coupling Size
N/A
MD32C
Overall Length
N/A
1.575 in 40.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
22.00 in·lb
Add To Cart
Request Quote
68514477224
Description
N/A
MD40C-CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MD40C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
31.00 in·lb
Add To Cart
Request Quote
68514477225
Description
N/A
MD40C-CP-1/2X5/8
Bore A
N/A
0.500 in
Bore B
N/A
0.625 in
Coupling Size
N/A
MD40C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
31.00 in·lb
Add To Cart
Request Quote
68514477228
Description
N/A
MD40C-CP-3/4X3/4
Bore A
N/A
0.750 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MD40C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
31.00 in·lb
Add To Cart
Request Quote
68514477223
Description
N/A
MD40C-CP-3/8X3/8
Bore A
N/A
0.375 in
Bore B
N/A
0.375 in
Coupling Size
N/A
MD40C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
31.00 in·lb
Add To Cart
Request Quote
68514477227
Description
N/A
MD40C-CP-5/8X3/4
Bore A
N/A
0.625 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MD40C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
31.00 in·lb
Add To Cart
Request Quote
68514477226
Description
N/A
MD40C-CP-5/8X5/8
Bore A
N/A
0.625 in
Bore B
N/A
0.625 in
Coupling Size
N/A
MD40C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
31.00 in·lb
Add To Cart
Request Quote
68514477231
Description
N/A
MD50C-CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MD50C
Overall Length
N/A
2.244 in 57.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
80.00 in·lb
Add To Cart
Request Quote
68514477232
Description
N/A
MD50C-CP-1/2X5/8
Bore A
N/A
0.500 in
Bore B
N/A
0.625 in
Coupling Size
N/A
MD50C
Overall Length
N/A
2.244 in 57.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
80.00 in·lb
Add To Cart
Request Quote
68514477235
Description
N/A
MD50C-CP-3/4X3/4
Bore A
N/A
0.750 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MD50C
Overall Length
N/A
2.244 in 57.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
80.00 in·lb
Add To Cart
Request Quote
68514477236
Description
N/A
MD50C-CP-3/4X7/8
Bore A
N/A
0.750 in
Bore B
N/A
0.875 in
Coupling Size
N/A
MD50C
Overall Length
N/A
2.244 in 57.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
80.00 in·lb
Add To Cart
Request Quote
68514477230
Description
N/A
MD50C-CP-3/8X1/2
Bore A
N/A
0.375 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MD50C
Overall Length
N/A
2.244 in 57.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
80.00 in·lb
Add To Cart
Request Quote
68514477229
Description
N/A
MD50C-CP-3/8X3/8
Bore A
N/A
0.375 in
Bore B
N/A
0.375 in
Coupling Size
N/A
MD50C
Overall Length
N/A
2.244 in 57.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
80.00 in·lb
Add To Cart
Request Quote
68514477234
Description
N/A
MD50C-CP-5/8X3/4
Bore A
N/A
0.625 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MD50C
Overall Length
N/A
2.244 in 57.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
80.00 in·lb
Add To Cart
Request Quote