68514477213
Description
N/A MD19C-CP-1/4X1/4
Bore A
N/A 0.250 in
Bore B
N/A 0.250 in
Coupling Size
N/A MD19C
Overall Length
N/A 1.063 in 27.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 0.748 in 19.00 mm
Nominal Torque
N/A 6.00 in·lb
Add To Cart
Request Quote
68514477212
Description
N/A MD19C-CP-3/16X1/4
Bore A
N/A 0.188 in
Bore B
N/A 0.250 in
Coupling Size
N/A MD19C
Overall Length
N/A 1.063 in 27.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 0.748 in 19.00 mm
Nominal Torque
N/A 6.00 in·lb
Add To Cart
Request Quote
68514477211
Description
N/A MD19C-CP-3/16X3/16
Bore A
N/A 0.188 in
Bore B
N/A 0.188 in
Coupling Size
N/A MD19C
Overall Length
N/A 1.063 in 27.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 0.748 in 19.00 mm
Nominal Torque
N/A 6.00 in·lb
Add To Cart
Request Quote
68514477215
Description
N/A MD25C-CP-1/4X1/4
Bore A
N/A 0.250 in
Bore B
N/A 0.250 in
Coupling Size
N/A MD25C
Overall Length
N/A 1.220 in 31.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 0.984 in 25.00 mm
Nominal Torque
N/A 9.00 in·lb
Add To Cart
Request Quote
68514477216
Description
N/A MD25C-CP-1/4X3/8
Bore A
N/A 0.250 in
Bore B
N/A 0.375 in
Coupling Size
N/A MD25C
Overall Length
N/A 1.220 in 31.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 0.984 in 25.00 mm
Nominal Torque
N/A 9.00 in·lb
Add To Cart
Request Quote
68514477214
Description
N/A MD25C-CP-3/16X3/16
Bore A
N/A 0.188 in
Bore B
N/A 0.188 in
Coupling Size
N/A MD25C
Overall Length
N/A 1.220 in 31.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 0.984 in 25.00 mm
Nominal Torque
N/A 9.00 in·lb
Add To Cart
Request Quote
68514477217
Description
N/A MD25C-CP-5/16X5/16
Bore A
N/A 0.313 in
Bore B
N/A 0.313 in
Coupling Size
N/A MD25C
Overall Length
N/A 1.220 in 31.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 0.984 in 25.00 mm
Nominal Torque
N/A 9.00 in·lb
Add To Cart
Request Quote
68514477222
Description
N/A MD32C-CP-1/2X1/2
Bore A
N/A 0.500 in
Bore B
N/A 0.500 in
Coupling Size
N/A MD32C
Overall Length
N/A 1.575 in 40.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.260 in 32.00 mm
Nominal Torque
N/A 22.00 in·lb
Add To Cart
Request Quote
68514477218
Description
N/A MD32C-CP-1/4X1/4
Bore A
N/A 0.250 in
Bore B
N/A 0.250 in
Coupling Size
N/A MD32C
Overall Length
N/A 1.575 in 40.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.260 in 32.00 mm
Nominal Torque
N/A 22.00 in·lb
Add To Cart
Request Quote
68514477221
Description
N/A MD32C-CP-3/8X1/2
Bore A
N/A 0.375 in
Bore B
N/A 0.500 in
Coupling Size
N/A MD32C
Overall Length
N/A 1.575 in 40.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.260 in 32.00 mm
Nominal Torque
N/A 22.00 in·lb
Add To Cart
Request Quote
68514477220
Description
N/A MD32C-CP-3/8X3/8
Bore A
N/A 0.375 in
Bore B
N/A 0.375 in
Coupling Size
N/A MD32C
Overall Length
N/A 1.575 in 40.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.260 in 32.00 mm
Nominal Torque
N/A 22.00 in·lb
Add To Cart
Request Quote
68514477219
Description
N/A MD32C-CP-5/16X5/16
Bore A
N/A 0.313 in
Bore B
N/A 0.313 in
Coupling Size
N/A MD32C
Overall Length
N/A 1.575 in 40.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.260 in 32.00 mm
Nominal Torque
N/A 22.00 in·lb
Add To Cart
Request Quote
68514477224
Description
N/A MD40C-CP-1/2X1/2
Bore A
N/A 0.500 in
Bore B
N/A 0.500 in
Coupling Size
N/A MD40C
Overall Length
N/A 1.732 in 44.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.575 in 40.00 mm
Nominal Torque
N/A 31.00 in·lb
Add To Cart
Request Quote
68514477225
Description
N/A MD40C-CP-1/2X5/8
Bore A
N/A 0.500 in
Bore B
N/A 0.625 in
Coupling Size
N/A MD40C
Overall Length
N/A 1.732 in 44.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.575 in 40.00 mm
Nominal Torque
N/A 31.00 in·lb
Add To Cart
Request Quote
68514477228
Description
N/A MD40C-CP-3/4X3/4
Bore A
N/A 0.750 in
Bore B
N/A 0.750 in
Coupling Size
N/A MD40C
Overall Length
N/A 1.732 in 44.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.575 in 40.00 mm
Nominal Torque
N/A 31.00 in·lb
Add To Cart
Request Quote
68514477223
Description
N/A MD40C-CP-3/8X3/8
Bore A
N/A 0.375 in
Bore B
N/A 0.375 in
Coupling Size
N/A MD40C
Overall Length
N/A 1.732 in 44.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.575 in 40.00 mm
Nominal Torque
N/A 31.00 in·lb
Add To Cart
Request Quote
68514477227
Description
N/A MD40C-CP-5/8X3/4
Bore A
N/A 0.625 in
Bore B
N/A 0.750 in
Coupling Size
N/A MD40C
Overall Length
N/A 1.732 in 44.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.575 in 40.00 mm
Nominal Torque
N/A 31.00 in·lb
Add To Cart
Request Quote
68514477226
Description
N/A MD40C-CP-5/8X5/8
Bore A
N/A 0.625 in
Bore B
N/A 0.625 in
Coupling Size
N/A MD40C
Overall Length
N/A 1.732 in 44.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.575 in 40.00 mm
Nominal Torque
N/A 31.00 in·lb
Add To Cart
Request Quote
68514477231
Description
N/A MD50C-CP-1/2X1/2
Bore A
N/A 0.500 in
Bore B
N/A 0.500 in
Coupling Size
N/A MD50C
Overall Length
N/A 2.244 in 57.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.969 in 50.00 mm
Nominal Torque
N/A 80.00 in·lb
Add To Cart
Request Quote
68514477232
Description
N/A MD50C-CP-1/2X5/8
Bore A
N/A 0.500 in
Bore B
N/A 0.625 in
Coupling Size
N/A MD50C
Overall Length
N/A 2.244 in 57.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.969 in 50.00 mm
Nominal Torque
N/A 80.00 in·lb
Add To Cart
Request Quote
68514477235
Description
N/A MD50C-CP-3/4X3/4
Bore A
N/A 0.750 in
Bore B
N/A 0.750 in
Coupling Size
N/A MD50C
Overall Length
N/A 2.244 in 57.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.969 in 50.00 mm
Nominal Torque
N/A 80.00 in·lb
Add To Cart
Request Quote
68514477236
Description
N/A MD50C-CP-3/4X7/8
Bore A
N/A 0.750 in
Bore B
N/A 0.875 in
Coupling Size
N/A MD50C
Overall Length
N/A 2.244 in 57.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.969 in 50.00 mm
Nominal Torque
N/A 80.00 in·lb
Add To Cart
Request Quote
68514477230
Description
N/A MD50C-CP-3/8X1/2
Bore A
N/A 0.375 in
Bore B
N/A 0.500 in
Coupling Size
N/A MD50C
Overall Length
N/A 2.244 in 57.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.969 in 50.00 mm
Nominal Torque
N/A 80.00 in·lb
Add To Cart
Request Quote
68514477229
Description
N/A MD50C-CP-3/8X3/8
Bore A
N/A 0.375 in
Bore B
N/A 0.375 in
Coupling Size
N/A MD50C
Overall Length
N/A 2.244 in 57.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.969 in 50.00 mm
Nominal Torque
N/A 80.00 in·lb
Add To Cart
Request Quote
68514477234
Description
N/A MD50C-CP-5/8X3/4
Bore A
N/A 0.625 in
Bore B
N/A 0.750 in
Coupling Size
N/A MD50C
Overall Length
N/A 2.244 in 57.00 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.969 in 50.00 mm
Nominal Torque
N/A 80.00 in·lb
Add To Cart
Request Quote