Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
SNT 515-612 - 22312 - LO312 | Housing N/A SNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Labyrinth | Seal N/A LO312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 212 - 22212 - VR212 | Housing N/A SNT 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A V-ring | Seal N/A VR212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 515-612 - 21312 - VR312 | Housing N/A SNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A V-ring | Seal N/A VR312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 515-612 - 22312 - VR312 | Housing N/A SNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A V-ring | Seal N/A VR312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 212 - 22212 - TA212 | Housing N/A SNT 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Taconite | Seal N/A TA212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 515-612 - 21312 - TA312 | Housing N/A SNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Taconite | Seal N/A TA312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 515-612 - 22312 - TA312 | Housing N/A SNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Taconite | Seal N/A TA312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 212 - 22212 - TSNG212 | Housing N/A SNT 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Double Lip | Seal N/A TSNG212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 515-612 - 21312 - TSNG312 | Housing N/A SNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Double Lip | Seal N/A TSNG312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 515-612 - 22312 - TSNG312 | Housing N/A SNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Double Lip | Seal N/A TSNG312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 212 - 22212 - LO212 | Housing N/A SNTD 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Labyrinth | Seal N/A LO212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 515-612 - 21312 - LO312 | Housing N/A SNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Labyrinth | Seal N/A LO312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 515-612 - 22312 - LO312 | Housing N/A SNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Labyrinth | Seal N/A LO312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 212 - 22212 - VR212 | Housing N/A SNTD 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A V-ring | Seal N/A VR212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 515-612 - 21312 - VR312 | Housing N/A SNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A V-ring | Seal N/A VR312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 515-612 - 22312 - VR312 | Housing N/A SNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A V-ring | Seal N/A VR312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 212 - 22212 - TA212 | Housing N/A SNTD 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Taconite | Seal N/A TA212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 515-612 - 21312 - TA312 | Housing N/A SNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Taconite | Seal N/A TA312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 515-612 - 22312 - TA312 | Housing N/A SNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Taconite | Seal N/A TA312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 212 - 22212 - TSNG212 | Housing N/A SNTD 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Double Lip | Seal N/A TSNG212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 515-612 - 21312 - TSNG312 | Housing N/A SNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Double Lip | Seal N/A TSNG312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 515-612 - 22312 - TSNG312 | Housing N/A SNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Double Lip | Seal N/A TSNG312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 212 - 22212 - TSNG212 | Housing N/A FSNT 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Double Lip | Seal N/A TSNG212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 515-612 - 21312 - TSNG312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Double Lip | Seal N/A TSNG312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 515-612 - 22312 - TSNG312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Double Lip | Seal N/A TSNG312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |