Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
FSNT 516-613 - 22313 - VR313 | Housing N/A FSNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22313 | Seal Type N/A V-ring | Seal N/A VR313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 213 - 22213 - LO213 | Housing N/A FSNT 213 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22213 | Seal Type N/A Labyrinth | Seal N/A LO213 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 516-613 - 21313 - LO313 | Housing N/A FSNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 21313 | Seal Type N/A Labyrinth | Seal N/A LO313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 516-613 - 22313 - LO313 | Housing N/A FSNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22313 | Seal Type N/A Labyrinth | Seal N/A LO313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 213 - 22213 - TA213 | Housing N/A FSNT 213 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22213 | Seal Type N/A Taconite | Seal N/A TA213 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 516-613 - 21313 - TA313 | Housing N/A FSNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 21313 | Seal Type N/A Taconite | Seal N/A TA313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 516-613 - 22313 - TA313 | Housing N/A FSNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22313 | Seal Type N/A Taconite | Seal N/A TA313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNTD 213 - 22213 - TSNG213 | Housing N/A FSNTD 213 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22213 | Seal Type N/A Double Lip | Seal N/A TSNG213 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNTD 516-613 - 21313 - TSNG313 | Housing N/A FSNTD 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 21313 | Seal Type N/A Double Lip | Seal N/A TSNG313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNTD 516-613 - 22313 - TSNG313 | Housing N/A FSNTD 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22313 | Seal Type N/A Double Lip | Seal N/A TSNG313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNTD 213 - 22213 - VR213 | Housing N/A FSNTD 213 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22213 | Seal Type N/A V-ring | Seal N/A VR213 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNTD 516-613 - 21313 - VR313 | Housing N/A FSNTD 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 21313 | Seal Type N/A V-ring | Seal N/A VR313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNTD 516-613 - 22313 - VR313 | Housing N/A FSNTD 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22313 | Seal Type N/A V-ring | Seal N/A VR313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNTD 213 - 22213 - LO213 | Housing N/A FSNTD 213 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22213 | Seal Type N/A Labyrinth | Seal N/A LO213 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNTD 516-613 - 21313 - LO313 | Housing N/A FSNTD 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 21313 | Seal Type N/A Labyrinth | Seal N/A LO313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNTD 516-613 - 22313 - LO313 | Housing N/A FSNTD 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22313 | Seal Type N/A Labyrinth | Seal N/A LO313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNTD 213 - 22213 - TA213 | Housing N/A FSNTD 213 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22213 | Seal Type N/A Taconite | Seal N/A TA213 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNTD 516-613 - 21313 - TA313 | Housing N/A FSNTD 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 21313 | Seal Type N/A Taconite | Seal N/A TA313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNTD 516-613 - 22313 - TA313 | Housing N/A FSNTD 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22313 | Seal Type N/A Taconite | Seal N/A TA313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 517 - 22314 - LO314 | Housing N/A SNT 517 | Shaft Diameter da N/A 70 mm | Shaft Diameter db N/A 80 mm | Bearing N/A 22314 | Seal Type N/A Labyrinth | Seal N/A LO314 | C1 Dynamic Load Rating N/A 395000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 517 - 21314 - LO314 | Housing N/A SNT 517 | Shaft Diameter da N/A 70 mm | Shaft Diameter db N/A 80 mm | Bearing N/A 21314 | Seal Type N/A Labyrinth | Seal N/A LO314 | C1 Dynamic Load Rating N/A 292000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 517 - 22314 - VR314 | Housing N/A SNT 517 | Shaft Diameter da N/A 70 mm | Shaft Diameter db N/A 80 mm | Bearing N/A 22314 | Seal Type N/A V-ring | Seal N/A VR314 | C1 Dynamic Load Rating N/A 395000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 517 - 21314 - VR314 | Housing N/A SNT 517 | Shaft Diameter da N/A 70 mm | Shaft Diameter db N/A 80 mm | Bearing N/A 21314 | Seal Type N/A V-ring | Seal N/A VR314 | C1 Dynamic Load Rating N/A 292000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 517 - 22314 - TA314 | Housing N/A SNT 517 | Shaft Diameter da N/A 70 mm | Shaft Diameter db N/A 80 mm | Bearing N/A 22314 | Seal Type N/A Taconite | Seal N/A TA314 | C1 Dynamic Load Rating N/A 395000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 517 - 21314 - TA314 | Housing N/A SNT 517 | Shaft Diameter da N/A 70 mm | Shaft Diameter db N/A 80 mm | Bearing N/A 21314 | Seal Type N/A Taconite | Seal N/A TA314 | C1 Dynamic Load Rating N/A 292000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |