Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
SNT 519-616 - 21316 - LO316 | Housing N/A SNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A Labyrinth | Seal N/A LO316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 519-616 - 22316 - LO316 | Housing N/A SNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A Labyrinth | Seal N/A LO316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 216 - 22216 - VR216 | Housing N/A SNT 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A V-ring | Seal N/A VR216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 519-616 - 21316 - VR316 | Housing N/A SNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A V-ring | Seal N/A VR316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 519-616 - 22316 - VR316 | Housing N/A SNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A V-ring | Seal N/A VR316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 216 - 22216 - TA216 | Housing N/A SNT 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Taconite | Seal N/A TA216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 519-616 - 21316 - TA316 | Housing N/A SNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A Taconite | Seal N/A TA316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 519-616 - 22316 - TA316 | Housing N/A SNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A Taconite | Seal N/A TA316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 216 - 22216 - TSNG216 | Housing N/A SNT 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Double Lip | Seal N/A TSNG216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 519-616 - 21316 - TSNG316 | Housing N/A SNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A Double Lip | Seal N/A TSNG316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 519-616 - 22316 - TSNG316 | Housing N/A SNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A Double Lip | Seal N/A TSNG316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 216 - 22216 - LO216 | Housing N/A SNTD 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Labyrinth | Seal N/A LO216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 519-616 - 21316 - LO316 | Housing N/A SNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A Labyrinth | Seal N/A LO316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 519-616 - 22316 - LO316 | Housing N/A SNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A Labyrinth | Seal N/A LO316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 216 - 22216 - VR216 | Housing N/A SNTD 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A V-ring | Seal N/A VR216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 519-616 - 21316 - VR316 | Housing N/A SNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A V-ring | Seal N/A VR316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 519-616 - 22316 - VR316 | Housing N/A SNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A V-ring | Seal N/A VR316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 216 - 22216 - TA216 | Housing N/A SNTD 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Taconite | Seal N/A TA216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 519-616 - 21316 - TA316 | Housing N/A SNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A Taconite | Seal N/A TA316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 519-616 - 22316 - TA316 | Housing N/A SNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A Taconite | Seal N/A TA316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 216 - 22216 - TSNG216 | Housing N/A SNTD 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Double Lip | Seal N/A TSNG216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 519-616 - 21316 - TSNG316 | Housing N/A SNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A Double Lip | Seal N/A TSNG316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 519-616 - 22316 - TSNG316 | Housing N/A SNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A Double Lip | Seal N/A TSNG316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 216 - 22216 - TSNG216 | Housing N/A FSNT 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Double Lip | Seal N/A TSNG216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 519-616 - 21316 - TSNG316 | Housing N/A FSNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A Double Lip | Seal N/A TSNG316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |