Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
FSNT 522-619 - 21319K - TSNG619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A Double Lip | Seal N/A TSNG619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 522-619 - 22319K - TSNG619 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A Double Lip | Seal N/A TSNG619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 520-617 - 22220K - TSNG520 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 22220K | Seal Type N/A Double Lip | Seal N/A TSNG520 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 520-617 - 23220K - TSNG520 | Housing N/A FSNT 520-617 | Shaft Diameter d N/A 90 mm | Bearing N/A 23220K | Seal Type N/A Double Lip | Seal N/A TSNG520 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 524-620 - 21320K - TSNG620 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 21320K | Seal Type N/A Double Lip | Seal N/A TSNG620 | Adapter Sleeve N/A H320 | C1 Dynamic Load Rating N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 524-620 - 22320K - TSNG620 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 90 mm | Bearing N/A 22320K | Seal Type N/A Double Lip | Seal N/A TSNG620 | Adapter Sleeve N/A H2320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 522-619 - 22222K - TSNG522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 22222K | Seal Type N/A Double Lip | Seal N/A TSNG522 | Adapter Sleeve N/A H322 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 522-619 - 23222K - TSNG522 | Housing N/A FSNT 522-619 | Shaft Diameter d N/A 100 mm | Bearing N/A 23222K | Seal Type N/A Double Lip | Seal N/A TSNG522 | Adapter Sleeve N/A H2322 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 524-620 - 22224K - TSNG524 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 22224K | Seal Type N/A Double Lip | Seal N/A TSNG524 | Adapter Sleeve N/A H3124 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 524-620 - 23224K - TSNG524 | Housing N/A FSNT 524-620 | Shaft Diameter d N/A 110 mm | Bearing N/A 23224K | Seal Type N/A Double Lip | Seal N/A TSNG524 | Adapter Sleeve N/A H2324 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 526 - 22226K - TSNG526 | Housing N/A FSNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 22226K | Seal Type N/A Double Lip | Seal N/A TSNG526 | Adapter Sleeve N/A H3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 526 - 23226K - TSNG526 | Housing N/A FSNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 23226K | Seal Type N/A Double Lip | Seal N/A TSNG526 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 528 - 22228K - TSNG528 | Housing N/A FSNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 22228K | Seal Type N/A Double Lip | Seal N/A TSNG528 | Adapter Sleeve N/A H3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 528 - 23228K - TSNG528 | Housing N/A FSNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 23228K | Seal Type N/A Double Lip | Seal N/A TSNG528 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 530 - 22230K - TSNG530 | Housing N/A FSNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 22230K | Seal Type N/A Double Lip | Seal N/A TSNG530 | Adapter Sleeve N/A H3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 530 - 23230K - TSNG530 | Housing N/A FSNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 23230K | Seal Type N/A Double Lip | Seal N/A TSNG530 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 532 - 22232K - TSNG532 | Housing N/A FSNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A Double Lip | Seal N/A TSNG532 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 532 - 23232K - TSNG532 | Housing N/A FSNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A Double Lip | Seal N/A TSNG532 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 511-609 - 21309K - LO609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A Labyrinth | Seal N/A LO609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 511-609 - 22309K - LO609 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A Labyrinth | Seal N/A LO609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 512-610 - 21310K - LO610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A Labyrinth | Seal N/A LO610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 512-610 - 22310K - LO610 | Housing N/A FSNT 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A Labyrinth | Seal N/A LO610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 511-609 - 22211K - LO511 | Housing N/A FSNT 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A Labyrinth | Seal N/A LO511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 513-611 - 21311K - LO611 | Housing N/A FSNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 21311K | Seal Type N/A Labyrinth | Seal N/A LO611 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
FSNT 513-611 - 22311K - LO611 | Housing N/A FSNT 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 22311K | Seal Type N/A Labyrinth | Seal N/A LO611 | Adapter Sleeve N/A H2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |