Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
SNTD 530 - 22230K - VR530 | Housing N/A SNTD 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 22230K | Seal Type N/A V-ring | Seal N/A VR530 | Adapter Sleeve N/A H3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 530 - 23230K - VR530 | Housing N/A SNTD 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 23230K | Seal Type N/A V-ring | Seal N/A VR530 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 530 - 22230K - TA530 | Housing N/A SNTD 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 22230K | Seal Type N/A Taconite | Seal N/A TA530 | Adapter Sleeve N/A H3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 530 - 23230K - TA530 | Housing N/A SNTD 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 23230K | Seal Type N/A Taconite | Seal N/A TA530 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 532 - 22232K - LO532/ 5-7/16 | Housing N/A SNT 532 | Shaft Diameter d N/A 5 7/16 in | Bearing N/A 22232K | Seal Type N/A Labyrinth | Seal N/A LO532/ 5-7/16 | Adapter Sleeve N/A HA3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 532 - 23232K - LO532/ 5-7/16 | Housing N/A SNT 532 | Shaft Diameter d N/A 5 7/16 in | Bearing N/A 23232K | Seal Type N/A Labyrinth | Seal N/A LO532/ 5-7/16 | Adapter Sleeve N/A HA2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 532 - 22232K - TA532/ 5-7/16 | Housing N/A SNT 532 | Shaft Diameter d N/A 5 7/16 in | Bearing N/A 22232K | Seal Type N/A Taconite | Seal N/A TA532/ 5-7/16 | Adapter Sleeve N/A HA3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 532 - 23232K - TA532/ 5-7/16 | Housing N/A SNT 532 | Shaft Diameter d N/A 5 7/16 in | Bearing N/A 23232K | Seal Type N/A Taconite | Seal N/A TA532/ 5-7/16 | Adapter Sleeve N/A HA2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 532 - 22232K - LO532/ 5-7/16 | Housing N/A SNTD 532 | Shaft Diameter d N/A 5 7/16 in | Bearing N/A 22232K | Seal Type N/A Labyrinth | Seal N/A LO532/ 5-7/16 | Adapter Sleeve N/A HA3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 532 - 23232K - LO532/ 5-7/16 | Housing N/A SNTD 532 | Shaft Diameter d N/A 5 7/16 in | Bearing N/A 23232K | Seal Type N/A Labyrinth | Seal N/A LO532/ 5-7/16 | Adapter Sleeve N/A HA2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 532 - 22232K - TA532/ 5-7/16 | Housing N/A SNTD 532 | Shaft Diameter d N/A 5 7/16 in | Bearing N/A 22232K | Seal Type N/A Taconite | Seal N/A TA532/ 5-7/16 | Adapter Sleeve N/A HA3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 532 - 23232K - TA532/ 5-7/16 | Housing N/A SNTD 532 | Shaft Diameter d N/A 5 7/16 in | Bearing N/A 23232K | Seal Type N/A Taconite | Seal N/A TA532/ 5-7/16 | Adapter Sleeve N/A HA2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 532 - 22232K - LO532/ 5-1/2 | Housing N/A SNT 532 | Shaft Diameter d N/A 5 1/2 in | Bearing N/A 22232K | Seal Type N/A Labyrinth | Seal N/A LO532/ 5-1/2 | Adapter Sleeve N/A HE3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 532 - 23232K - LO532/ 5-1/2 | Housing N/A SNT 532 | Shaft Diameter d N/A 5 1/2 in | Bearing N/A 23232K | Seal Type N/A Labyrinth | Seal N/A LO532/ 5-1/2 | Adapter Sleeve N/A HE2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 532 - 22232K - TA532/ 5-1/2 | Housing N/A SNT 532 | Shaft Diameter d N/A 5 1/2 in | Bearing N/A 22232K | Seal Type N/A Taconite | Seal N/A TA532/ 5-1/2 | Adapter Sleeve N/A HE3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 532 - 23232K - TA532/ 5-1/2 | Housing N/A SNT 532 | Shaft Diameter d N/A 5 1/2 in | Bearing N/A 23232K | Seal Type N/A Taconite | Seal N/A TA532/ 5-1/2 | Adapter Sleeve N/A HE2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 532 - 22232K - LO532/ 5-1/2 | Housing N/A SNTD 532 | Shaft Diameter d N/A 5 1/2 in | Bearing N/A 22232K | Seal Type N/A Labyrinth | Seal N/A LO532/ 5-1/2 | Adapter Sleeve N/A HE3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 532 - 23232K - LO532/ 5-1/2 | Housing N/A SNTD 532 | Shaft Diameter d N/A 5 1/2 in | Bearing N/A 23232K | Seal Type N/A Labyrinth | Seal N/A LO532/ 5-1/2 | Adapter Sleeve N/A HE2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 532 - 22232K - TA532/ 5-1/2 | Housing N/A SNTD 532 | Shaft Diameter d N/A 5 1/2 in | Bearing N/A 22232K | Seal Type N/A Taconite | Seal N/A TA532/ 5-1/2 | Adapter Sleeve N/A HE3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNTD 532 - 23232K - TA532/ 5-1/2 | Housing N/A SNTD 532 | Shaft Diameter d N/A 5 1/2 in | Bearing N/A 23232K | Seal Type N/A Taconite | Seal N/A TA532/ 5-1/2 | Adapter Sleeve N/A HE2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 532 - 22232K - TSNG532 | Housing N/A SNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A Double Lip | Seal N/A TSNG532 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 532 - 23232K - TSNG532 | Housing N/A SNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A Double Lip | Seal N/A TSNG532 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 532 - 22232K - LO532 | Housing N/A SNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A Labyrinth | Seal N/A LO532 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 532 - 23232K - LO532 | Housing N/A SNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A Labyrinth | Seal N/A LO532 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SNT 532 - 22232K - VR532 | Housing N/A SNT 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A V-ring | Seal N/A VR532 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |