Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| FSNTD 517 - 21314 - TA314 | Housing N/A FSNTD 517 | Shaft Diameter da N/A 70 mm | Shaft Diameter db N/A 80 mm | Bearing N/A 21314 | Seal Type N/A Taconite | Seal N/A TA314 | C1 Dynamic Load Rating N/A 292000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 215 - 22215 - LO215 | Housing N/A SNT 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Labyrinth | Seal N/A LO215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 21315 - LO315 | Housing N/A SNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A Labyrinth | Seal N/A LO315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 22315 - LO315 | Housing N/A SNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A Labyrinth | Seal N/A LO315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 215 - 22215 - VR215 | Housing N/A SNT 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A V-ring | Seal N/A VR215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 21315 - VR315 | Housing N/A SNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A V-ring | Seal N/A VR315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 22315 - VR315 | Housing N/A SNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A V-ring | Seal N/A VR315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 215 - 22215 - TA215 | Housing N/A SNT 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Taconite | Seal N/A TA215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 21315 - TA315 | Housing N/A SNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A Taconite | Seal N/A TA315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 22315 - TA315 | Housing N/A SNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A Taconite | Seal N/A TA315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 215 - 22215 - TSNG315-215 | Housing N/A SNT 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Double Lip | Seal N/A TSNG315-215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 21315 - TSNG315-215 | Housing N/A SNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A Double Lip | Seal N/A TSNG315-215 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 22315 - TSNG315-215 | Housing N/A SNT 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A Double Lip | Seal N/A TSNG315-215 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 215 - 22215 - LO215 | Housing N/A SNTD 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Labyrinth | Seal N/A LO215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 21315 - LO315 | Housing N/A SNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A Labyrinth | Seal N/A LO315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 22315 - LO315 | Housing N/A SNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A Labyrinth | Seal N/A LO315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 215 - 22215 - VR215 | Housing N/A SNTD 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A V-ring | Seal N/A VR215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 21315 - VR315 | Housing N/A SNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A V-ring | Seal N/A VR315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 22315 - VR315 | Housing N/A SNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A V-ring | Seal N/A VR315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 215 - 22215 - TA215 | Housing N/A SNTD 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Taconite | Seal N/A TA215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 21315 - TA315 | Housing N/A SNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A Taconite | Seal N/A TA315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 22315 - TA315 | Housing N/A SNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A Taconite | Seal N/A TA315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 215 - 22215 - TSNG315-215 | Housing N/A SNTD 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Double Lip | Seal N/A TSNG315-215 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 21315 - TSNG315-215 | Housing N/A SNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 21315 | Seal Type N/A Double Lip | Seal N/A TSNG315-215 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 22315 - TSNG315-215 | Housing N/A SNTD 518-615 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22315 | Seal Type N/A Double Lip | Seal N/A TSNG315-215 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
Add To Cart
Request Quote |