Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| SNTD 505 - 22205K - TA505/ 3/4 | Housing N/A SNTD 505 | Shaft Diameter d N/A 3/4 in | Bearing N/A 22205K | Seal Type N/A Taconite | Seal N/A TA505/ 3/4 | Adapter Sleeve N/A HE305 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 506-605 - 21305K - TA605/ 3/4 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 3/4 in | Bearing N/A 21305K | Seal Type N/A Taconite | Seal N/A TA605/ 3/4 | Adapter Sleeve N/A HE305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 505 - 22205K - TSNG505 | Housing N/A SNT 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A Double Lip | Seal N/A TSNG505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 506-605 - 21305K - TSNG605 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A Double Lip | Seal N/A TSNG605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 505 - 22205K - LO505 | Housing N/A SNT 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A Labyrinth | Seal N/A LO505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 506-605 - 21305K - LO605 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A Labyrinth | Seal N/A LO605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 505 - 22205K - VR505 | Housing N/A SNT 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A V-ring | Seal N/A VR505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 506-605 - 21305K - VR605 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A V-ring | Seal N/A VR605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 505 - 22205K - TA505 | Housing N/A SNT 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A Taconite | Seal N/A TA505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 506-605 - 21305K - TA605 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A Taconite | Seal N/A TA605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 505 - 22205K - TSNG505 | Housing N/A SNTD 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A Double Lip | Seal N/A TSNG505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 506-605 - 21305K - TSNG605 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A Double Lip | Seal N/A TSNG605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 505 - 22205K - LO505 | Housing N/A SNTD 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A Labyrinth | Seal N/A LO505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 506-605 - 21305K - LO605 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A Labyrinth | Seal N/A LO605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 505 - 22205K - VR505 | Housing N/A SNTD 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A V-ring | Seal N/A VR505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 506-605 - 21305K - VR605 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A V-ring | Seal N/A VR605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 505 - 22205K - TA505 | Housing N/A SNTD 505 | Shaft Diameter d N/A 20 mm | Bearing N/A 22205K | Seal Type N/A Taconite | Seal N/A TA505 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 506-605 - 21305K - TA605 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 20 mm | Bearing N/A 21305K | Seal Type N/A Taconite | Seal N/A TA605 | Adapter Sleeve N/A H305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 506-605 - 22206K - LO506/ 15/16 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 15/16 in | Bearing N/A 22206K | Seal Type N/A Labyrinth | Seal N/A LO506/ 15/16 | Adapter Sleeve N/A HA306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 507-606 - 21306K - LO606/ 15/16 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 15/16 in | Bearing N/A 21306K | Seal Type N/A Labyrinth | Seal N/A LO606/ 15/16 | Adapter Sleeve N/A HA306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 506-605 - 22206K - TA506/ 15/16 | Housing N/A SNT 506-605 | Shaft Diameter d N/A 15/16 in | Bearing N/A 22206K | Seal Type N/A Taconite | Seal N/A TA506/ 15/16 | Adapter Sleeve N/A HA306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 507-606 - 21306K - TA606/ 15/16 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 15/16 in | Bearing N/A 21306K | Seal Type N/A Taconite | Seal N/A TA606/ 15/16 | Adapter Sleeve N/A HA306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 506-605 - 22206K - LO506/ 15/16 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 15/16 in | Bearing N/A 22206K | Seal Type N/A Labyrinth | Seal N/A LO506/ 15/16 | Adapter Sleeve N/A HA306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 507-606 - 21306K - LO606/ 15/16 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 15/16 in | Bearing N/A 21306K | Seal Type N/A Labyrinth | Seal N/A LO606/ 15/16 | Adapter Sleeve N/A HA306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 506-605 - 22206K - TA506/ 15/16 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 15/16 in | Bearing N/A 22206K | Seal Type N/A Taconite | Seal N/A TA506/ 15/16 | Adapter Sleeve N/A HA306 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
Add To Cart
Request Quote |