Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
376 - 400 of 1592 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 513-611 - 1213KTN1 - TSNG513 N/A SNT 513-611 N/A 60 mm N/A 1213KTN1 N/A Double Lip N/A TSNG513 N/A H213 N/A 31400 N/A
SNT 513-611 - 2213KTN1 - TSNG513 N/A SNT 513-611 N/A 60 mm N/A 2213KTN1 N/A Double Lip N/A TSNG513 N/A H313 N/A 58900 N/A
SNT 516-613 - 1313KTN1 - TSNG613 N/A SNT 516-613 N/A 60 mm N/A 1313KTN1 N/A Double Lip N/A TSNG613 N/A H313 N/A 63300 N/A
SNT 516-613 - 2313KTN1 - TSNG613 N/A SNT 516-613 N/A 60 mm N/A 2313KTN1 N/A Double Lip N/A TSNG613 N/A H2313 N/A 99300 N/A
SNT 515-612 - 2215KTN1 - TSNG515 N/A SNT 515-612 N/A 65 mm N/A 2215KTN1 N/A Double Lip N/A TSNG515 N/A H315 N/A 44900 N/A
SNT 516-613 - 2216KTN1 - TSNG516 N/A SNT 516-613 N/A 70 mm N/A 2216KTN1 N/A Double Lip N/A TSNG516 N/A H316 N/A 49700 N/A
SNT 518-615 - 2218KTN1 - TSNG518 N/A SNT 518-615 N/A 65 mm N/A 2218KTN1 N/A Double Lip N/A TSNG518 N/A H318 N/A 71400 N/A
SNT 505 - 1205KTN1 - VR505 N/A SNT 505 N/A 20 mm N/A 1205KTN1 N/A V-ring N/A VR505 N/A H205 N/A 12500 N/A
SNT 505 - 2205KTN1 - VR505 N/A SNT 505 N/A 20 mm N/A 2205KTN1 N/A V-ring N/A VR505 N/A H305 N/A 17600 N/A
SNT 506-605 - 1305KTN1 - VR605 N/A SNT 506-605 N/A 20 mm N/A 1305KTN1 N/A V-ring N/A VR605 N/A H305 N/A 18600 N/A
SNT 506-605 - 1206KTN1 - VR506 N/A SNT 506-605 N/A 25 mm N/A 1206KTN1 N/A V-ring N/A VR506 N/A H206 N/A 16100 N/A
SNT 506-605 - 2206KTN1 - VR506 N/A SNT 506-605 N/A 25 mm N/A 2206KTN1 N/A V-ring N/A VR506 N/A H306 N/A 26500 N/A
SNT 507-606 - 1306KTN1 - VR606 N/A SNT 507-606 N/A 25 mm N/A 1306KTN1 N/A V-ring N/A VR606 N/A H306 N/A 21900 N/A
SNT 507-606 - 2306KTN1 - VR606 N/A SNT 507-606 N/A 30 mm N/A 2306KTN1 N/A V-ring N/A VR606 N/A H2306 N/A 33000 N/A
SNT 507-606 - 1207KTN1 - VR507 N/A SNT 507-606 N/A 30 mm N/A 1207KTN1 N/A V-ring N/A VR507 N/A H207 N/A 16100 N/A
SNT 507-606 - 2207KTN1 - VR507 N/A SNT 507-606 N/A 30 mm N/A 2207KTN1 N/A V-ring N/A VR507 N/A H307 N/A 33400 N/A
SNT 508-607 - 1307KTN1 - VR607 N/A SNT 508-607 N/A 30 mm N/A 1307KTN1 N/A V-ring N/A VR607 N/A H307 N/A 25800 N/A
SNT 508-607 - 2307KTN1 - VR607 N/A SNT 508-607 N/A 35 mm N/A 2307KTN1 N/A V-ring N/A VR607 N/A H2307 N/A 41200 N/A
SNT 508-607 - 1208KTN1 - VR508 N/A SNT 508-607 N/A 35 mm N/A 1208KTN1 N/A V-ring N/A VR508 N/A H208 N/A 19600 N/A
SNT 508-607 - 2208KTN1 - VR508 N/A SNT 508-607 N/A 35 mm N/A 2208KTN1 N/A V-ring N/A VR508 N/A H308 N/A 32800 N/A
SNT 510-608 - 1308KTN1 - VR608 N/A SNT 510-608 N/A 35 mm N/A 1308KTN1 N/A V-ring N/A VR608 N/A H308 N/A 30100 N/A
SNT 510-608 - 2308KTN1 - VR608 N/A SNT 510-608 N/A 35 mm N/A 2308KTN1 N/A V-ring N/A VR608 N/A H2308 N/A 46800 N/A
SNT 509 - 1209KTN1 - VR509 N/A SNT 509 N/A 40 mm N/A 1209KTN1 N/A V-ring N/A VR509 N/A H209 N/A 22200 N/A
SNT 509 - 2209KTN1 - VR509 N/A SNT 509 N/A 40 mm N/A 2209KTN1 N/A V-ring N/A VR509 N/A H309 N/A 28600 N/A
SNT 511-609 - 1309KTN1 - VR609 N/A SNT 511-609 N/A 40 mm N/A 1309KTN1 N/A V-ring N/A VR609 N/A H309 N/A 38900 N/A
376 - 400 of 1592 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »