Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
601 - 625 of 1136 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 513-611 - 22311K - LO611/ 2 N/A SNTD 513-611 N/A 2 in N/A 22311K N/A Labyrinth N/A LO611/ 2 N/A HE2311 N/A 279000 N/A
SNTD 511-609 - 22211K - TA511/ 2 N/A SNTD 511-609 N/A 2 in N/A 22211K N/A Taconite N/A TA511/ 2 N/A HE311 N/A 140000 N/A
SNTD 513-611 - 21311K - TA611/ 2 N/A SNTD 513-611 N/A 2 in N/A 21311K N/A Taconite N/A TA611/ 2 N/A HE311 N/A 188000 N/A
SNTD 513-611 - 22311K - TA611/ 2 N/A SNTD 513-611 N/A 2 in N/A 22311K N/A Taconite N/A TA611/ 2 N/A HE2311 N/A 279000 N/A
SNT 512-610 - 22212K - TSNG512 N/A SNT 512-610 N/A 55 mm N/A 22212K N/A Double Lip N/A TSNG512 N/A H312 N/A 169000 N/A
SNT 515-612 - 21312K - TSNG612 N/A SNT 515-612 N/A 55 mm N/A 21312K N/A Double Lip N/A TSNG612 N/A H312 N/A 225000 N/A
SNT 515-612 - 22312K - TSNG612 N/A SNT 515-612 N/A 55 mm N/A 22312K N/A Double Lip N/A TSNG612 N/A H2312 N/A 321000 N/A
SNT 512-610 - 22212K - LO512 N/A SNT 512-610 N/A 55 mm N/A 22212K N/A Labyrinth N/A LO512 N/A H312 N/A 169000 N/A
SNT 515-612 - 21312K - LO612 N/A SNT 515-612 N/A 55 mm N/A 21312K N/A Labyrinth N/A LO612 N/A H312 N/A 225000 N/A
SNT 515-612 - 22312K - LO612 N/A SNT 515-612 N/A 55 mm N/A 22312K N/A Labyrinth N/A LO612 N/A H2312 N/A 321000 N/A
SNT 512-610 - 22212K - VR512 N/A SNT 512-610 N/A 55 mm N/A 22212K N/A V-ring N/A VR512 N/A H312 N/A 169000 N/A
SNT 515-612 - 21312K - VR612 N/A SNT 515-612 N/A 55 mm N/A 21312K N/A V-ring N/A VR612 N/A H312 N/A 225000 N/A
SNT 515-612 - 22312K - VR612 N/A SNT 515-612 N/A 55 mm N/A 22312K N/A V-ring N/A VR612 N/A H2312 N/A 321000 N/A
SNT 512-610 - 22212K - TA512 N/A SNT 512-610 N/A 55 mm N/A 22212K N/A Taconite N/A TA512 N/A H312 N/A 169000 N/A
SNT 515-612 - 21312K - TA612 N/A SNT 515-612 N/A 55 mm N/A 21312K N/A Taconite N/A TA612 N/A H312 N/A 225000 N/A
SNT 515-612 - 22312K - TA612 N/A SNT 515-612 N/A 55 mm N/A 22312K N/A Taconite N/A TA612 N/A H2312 N/A 321000 N/A
SNTD 512-610 - 22212K - TSNG512 N/A SNTD 512-610 N/A 55 mm N/A 22212K N/A Double Lip N/A TSNG512 N/A H312 N/A 169000 N/A
SNTD 515-612 - 21312K - TSNG612 N/A SNTD 515-612 N/A 55 mm N/A 21312K N/A Double Lip N/A TSNG612 N/A H312 N/A 225000 N/A
SNTD 515-612 - 22312K - TSNG612 N/A SNTD 515-612 N/A 55 mm N/A 22312K N/A Double Lip N/A TSNG612 N/A H2312 N/A 321000 N/A
SNTD 512-610 - 22212K - LO512 N/A SNTD 512-610 N/A 55 mm N/A 22212K N/A Labyrinth N/A LO512 N/A H312 N/A 169000 N/A
SNTD 515-612 - 21312K - LO612 N/A SNTD 515-612 N/A 55 mm N/A 21312K N/A Labyrinth N/A LO612 N/A H312 N/A 225000 N/A
SNTD 515-612 - 22312K - LO612 N/A SNTD 515-612 N/A 55 mm N/A 22312K N/A Labyrinth N/A LO612 N/A H2312 N/A 321000 N/A
SNTD 512-610 - 22212K - VR512 N/A SNTD 512-610 N/A 55 mm N/A 22212K N/A V-ring N/A VR512 N/A H312 N/A 169000 N/A
SNTD 515-612 - 21312K - VR612 N/A SNTD 515-612 N/A 55 mm N/A 21312K N/A V-ring N/A VR612 N/A H312 N/A 225000 N/A
SNTD 515-612 - 22312K - VR612 N/A SNTD 515-612 N/A 55 mm N/A 22312K N/A V-ring N/A VR612 N/A H2312 N/A 321000 N/A
601 - 625 of 1136 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »