Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| SNT 516-613 - 22216K - TSNG516 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 22216K | Seal Type N/A Double Lip | Seal N/A TSNG516 | Adapter Sleeve N/A HE316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 516-613 - 22216K - VR516 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 22216K | Seal Type N/A V-ring | Seal N/A VR516 | Adapter Sleeve N/A HE316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 516-613 - 22216K - LO516/ 2-3/4 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 22216K | Seal Type N/A Labyrinth | Seal N/A LO516/ 2-3/4 | Adapter Sleeve N/A HE316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 519-616 - 21316K - LO616/ 2-3/4 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 21316K | Seal Type N/A Labyrinth | Seal N/A LO616/ 2-3/4 | Adapter Sleeve N/A HE316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 519-616 - 22316K - LO616/ 2-3/4 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 22316K | Seal Type N/A Labyrinth | Seal N/A LO616/ 2-3/4 | Adapter Sleeve N/A HE2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 516-613 - 22216K - TA516/ 2-3/4 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 22216K | Seal Type N/A Taconite | Seal N/A TA516/ 2-3/4 | Adapter Sleeve N/A HE316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 519-616 - 21316K - TA616/ 2-3/4 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 21316K | Seal Type N/A Taconite | Seal N/A TA616/ 2-3/4 | Adapter Sleeve N/A HE316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 519-616 - 22316K - TA616/ 2-3/4 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 22316K | Seal Type N/A Taconite | Seal N/A TA616/ 2-3/4 | Adapter Sleeve N/A HE2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 516-613 - 22216K - TSNG516 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 22216K | Seal Type N/A Double Lip | Seal N/A TSNG516 | Adapter Sleeve N/A HE316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 516-613 - 22216K - LO516/ 2-3/4 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 22216K | Seal Type N/A Labyrinth | Seal N/A LO516/ 2-3/4 | Adapter Sleeve N/A HE316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 519-616 - 21316K - LO616/ 2-3/4 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 21316K | Seal Type N/A Labyrinth | Seal N/A LO616/ 2-3/4 | Adapter Sleeve N/A HE316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 519-616 - 22316K - LO616/ 2-3/4 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 22316K | Seal Type N/A Labyrinth | Seal N/A LO616/ 2-3/4 | Adapter Sleeve N/A HE2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 516-613 - 22216K - TA516/ 2-3/4 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 22216K | Seal Type N/A Taconite | Seal N/A TA516/ 2-3/4 | Adapter Sleeve N/A HE316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 519-616 - 21316K - TA616/ 2-3/4 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 21316K | Seal Type N/A Taconite | Seal N/A TA616/ 2-3/4 | Adapter Sleeve N/A HE316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 519-616 - 22316K - TA616/ 2-3/4 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 22316K | Seal Type N/A Taconite | Seal N/A TA616/ 2-3/4 | Adapter Sleeve N/A HE2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 516-613 - 22216K - TSNG516 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 70 mm | Bearing N/A 22216K | Seal Type N/A Double Lip | Seal N/A TSNG516 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 519-616 - 21316K - TSNG616 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 21316K | Seal Type N/A Double Lip | Seal N/A TSNG616 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 519-616 - 22316K - TSNG616 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 22316K | Seal Type N/A Double Lip | Seal N/A TSNG616 | Adapter Sleeve N/A H2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 516-613 - 22216K - LO516 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 70 mm | Bearing N/A 22216K | Seal Type N/A Labyrinth | Seal N/A LO516 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 519-616 - 21316K - LO616 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 21316K | Seal Type N/A Labyrinth | Seal N/A LO616 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 519-616 - 22316K - LO616 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 22316K | Seal Type N/A Labyrinth | Seal N/A LO616 | Adapter Sleeve N/A H2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 516-613 - 22216K - VR516 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 70 mm | Bearing N/A 22216K | Seal Type N/A V-ring | Seal N/A VR516 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 519-616 - 21316K - VR616 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 21316K | Seal Type N/A V-ring | Seal N/A VR616 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 519-616 - 22316K - VR616 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 22316K | Seal Type N/A V-ring | Seal N/A VR616 | Adapter Sleeve N/A H2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 516-613 - 22216K - TA516 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 70 mm | Bearing N/A 22216K | Seal Type N/A Taconite | Seal N/A TA516 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |