Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| SNTD 520-617 - 21317K - TA617 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 21317K | Seal Type N/A Taconite | Seal N/A TA617 | Adapter Sleeve N/A H317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 520-617 - 22317K - TA617 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 22317K | Seal Type N/A Taconite | Seal N/A TA617 | Adapter Sleeve N/A H2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 520-617 - 22317K - TSNG617 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 3 in | Bearing N/A 22317K | Seal Type N/A Double Lip | Seal N/A TSNG617 | Adapter Sleeve N/A HE2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 520-617 - 22317K - VR617 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 3 in | Bearing N/A 22317K | Seal Type N/A V-ring | Seal N/A VR617 | Adapter Sleeve N/A HE2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 517 - 22217K - LO517/ 3 | Housing N/A SNT 517 | Shaft Diameter d N/A 3 in | Bearing N/A 22217K | Seal Type N/A Labyrinth | Seal N/A LO517/ 3 | Adapter Sleeve N/A HE317 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 520-617 - 21317K - LO617/ 3 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 3 in | Bearing N/A 21317K | Seal Type N/A Labyrinth | Seal N/A LO617/ 3 | Adapter Sleeve N/A HE317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 520-617 - 22317K - LO617/ 3 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 3 in | Bearing N/A 22317K | Seal Type N/A Labyrinth | Seal N/A LO617/ 3 | Adapter Sleeve N/A HE2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 517 - 22217K - TA517/ 3 | Housing N/A SNT 517 | Shaft Diameter d N/A 3 in | Bearing N/A 22217K | Seal Type N/A Taconite | Seal N/A TA517/ 3 | Adapter Sleeve N/A HE317 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 520-617 - 21317K - TA617/ 3 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 3 in | Bearing N/A 21317K | Seal Type N/A Taconite | Seal N/A TA617/ 3 | Adapter Sleeve N/A HE317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 520-617 - 22317K - TA617/ 3 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 3 in | Bearing N/A 22317K | Seal Type N/A Taconite | Seal N/A TA617/ 3 | Adapter Sleeve N/A HE2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 517 - 22217K - LO517/ 3 | Housing N/A SNTD 517 | Shaft Diameter d N/A 3 in | Bearing N/A 22217K | Seal Type N/A Labyrinth | Seal N/A LO517/ 3 | Adapter Sleeve N/A HE317 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 520-617 - 21317K - LO617/ 3 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 3 in | Bearing N/A 21317K | Seal Type N/A Labyrinth | Seal N/A LO617/ 3 | Adapter Sleeve N/A HE317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 520-617 - 22317K - LO617/ 3 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 3 in | Bearing N/A 22317K | Seal Type N/A Labyrinth | Seal N/A LO617/ 3 | Adapter Sleeve N/A HE2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 517 - 22217K - TA517/ 3 | Housing N/A SNTD 517 | Shaft Diameter d N/A 3 in | Bearing N/A 22217K | Seal Type N/A Taconite | Seal N/A TA517/ 3 | Adapter Sleeve N/A HE317 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 520-617 - 21317K - TA617/ 3 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 3 in | Bearing N/A 21317K | Seal Type N/A Taconite | Seal N/A TA617/ 3 | Adapter Sleeve N/A HE317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 520-617 - 22317K - TA617/ 3 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 3 in | Bearing N/A 22317K | Seal Type N/A Taconite | Seal N/A TA617/ 3 | Adapter Sleeve N/A HE2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 22218K - TSNG518 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 22218K | Seal Type N/A Double Lip | Seal N/A TSNG518 | Adapter Sleeve N/A H318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 23218K - TSNG518 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 23218K | Seal Type N/A Double Lip | Seal N/A TSNG518 | Adapter Sleeve N/A H2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 22218K - LO518 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 22218K | Seal Type N/A Labyrinth | Seal N/A LO518 | Adapter Sleeve N/A H318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 23218K - LO518 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 23218K | Seal Type N/A Labyrinth | Seal N/A LO518 | Adapter Sleeve N/A H2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 22218K - VR518 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 22218K | Seal Type N/A V-ring | Seal N/A VR518 | Adapter Sleeve N/A H318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 23218K - VR518 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 23218K | Seal Type N/A V-ring | Seal N/A VR518 | Adapter Sleeve N/A H2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 22218K - TA518 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 22218K | Seal Type N/A Taconite | Seal N/A TA518 | Adapter Sleeve N/A H318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 23218K - TA518 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 23218K | Seal Type N/A Taconite | Seal N/A TA518 | Adapter Sleeve N/A H2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 22218K - TSNG518 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 22218K | Seal Type N/A Double Lip | Seal N/A TSNG518 | Adapter Sleeve N/A H318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |