Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| SNTD 518-615 - 23218K - TSNG518 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 23218K | Seal Type N/A Double Lip | Seal N/A TSNG518 | Adapter Sleeve N/A H2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 22218K - LO518 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 22218K | Seal Type N/A Labyrinth | Seal N/A LO518 | Adapter Sleeve N/A H318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 23218K - LO518 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 23218K | Seal Type N/A Labyrinth | Seal N/A LO518 | Adapter Sleeve N/A H2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 22218K - VR518 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 22218K | Seal Type N/A V-ring | Seal N/A VR518 | Adapter Sleeve N/A H318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 23218K - VR518 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 23218K | Seal Type N/A V-ring | Seal N/A VR518 | Adapter Sleeve N/A H2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 22218K - TA518 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 22218K | Seal Type N/A Taconite | Seal N/A TA518 | Adapter Sleeve N/A H318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 23218K - TA518 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 23218K | Seal Type N/A Taconite | Seal N/A TA518 | Adapter Sleeve N/A H2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 22218K - LO518/ 3-3/16 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 3 3/16 in | Bearing N/A 22218K | Seal Type N/A Labyrinth | Seal N/A LO518/ 3-3/16 | Adapter Sleeve N/A HA318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 23218K - LO518/ 3-3/16 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 3 3/16 in | Bearing N/A 23218K | Seal Type N/A Labyrinth | Seal N/A LO518/ 3-3/16 | Adapter Sleeve N/A HA2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 22218K - TA518/ 3-3/16 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 3 3/16 in | Bearing N/A 22218K | Seal Type N/A Taconite | Seal N/A TA518/ 3-3/16 | Adapter Sleeve N/A HA318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 23218K - TA518/ 3-3/16 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 3 3/16 in | Bearing N/A 23218K | Seal Type N/A Taconite | Seal N/A TA518/ 3-3/16 | Adapter Sleeve N/A HA2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 22218K - LO518/ 3-3/16 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 3 3/16 in | Bearing N/A 22218K | Seal Type N/A Labyrinth | Seal N/A LO518/ 3-3/16 | Adapter Sleeve N/A HA318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 23218K - LO518/ 3-3/16 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 3 3/16 in | Bearing N/A 23218K | Seal Type N/A Labyrinth | Seal N/A LO518/ 3-3/16 | Adapter Sleeve N/A HA2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 22218K - TA518/ 3-3/16 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 3 3/16 in | Bearing N/A 22218K | Seal Type N/A Taconite | Seal N/A TA518/ 3-3/16 | Adapter Sleeve N/A HA318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 23218K - TA518/ 3-3/16 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 3 3/16 in | Bearing N/A 23218K | Seal Type N/A Taconite | Seal N/A TA518/ 3-3/16 | Adapter Sleeve N/A HA2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 22218K - LO518/ 3-1/4 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 22218K | Seal Type N/A Labyrinth | Seal N/A LO518/ 3-1/4 | Adapter Sleeve N/A HE318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 23218K - LO518/ 3-1/4 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 23218K | Seal Type N/A Labyrinth | Seal N/A LO518/ 3-1/4 | Adapter Sleeve N/A HE2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 522-619 - 21319K - LO619/ 3-1/4 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 21319K | Seal Type N/A Labyrinth | Seal N/A LO619/ 3-1/4 | Adapter Sleeve N/A HE319 | C1 Dynamic Load Rating N/A 474000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 522-619 - 22319K - LO619/ 3-1/4 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 22319K | Seal Type N/A Labyrinth | Seal N/A LO619/ 3-1/4 | Adapter Sleeve N/A HE2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 22218K - TA518/ 3-1/4 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 22218K | Seal Type N/A Taconite | Seal N/A TA518/ 3-1/4 | Adapter Sleeve N/A HE318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 518-615 - 23218K - TA518/ 3-1/4 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 23218K | Seal Type N/A Taconite | Seal N/A TA518/ 3-1/4 | Adapter Sleeve N/A HE2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 522-619 - 21319K - TA619/ 3-1/4 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 21319K | Seal Type N/A Taconite | Seal N/A TA619/ 3-1/4 | Adapter Sleeve N/A HE319 | C1 Dynamic Load Rating N/A 474000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 522-619 - 22319K - TA619/ 3-1/4 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 22319K | Seal Type N/A Taconite | Seal N/A TA619/ 3-1/4 | Adapter Sleeve N/A HE2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 22218K - LO518/ 3-1/4 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 22218K | Seal Type N/A Labyrinth | Seal N/A LO518/ 3-1/4 | Adapter Sleeve N/A HE318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 518-615 - 23218K - LO518/ 3-1/4 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 23218K | Seal Type N/A Labyrinth | Seal N/A LO518/ 3-1/4 | Adapter Sleeve N/A HE2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |