Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| SNT 526 - 23226K - TSNG526 | Housing N/A SNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 23226K | Seal Type N/A Double Lip | Seal N/A TSNG526 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 526 - 22226K - LO526 | Housing N/A SNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 22226K | Seal Type N/A Labyrinth | Seal N/A LO526 | Adapter Sleeve N/A H3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 526 - 23226K - LO526 | Housing N/A SNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 23226K | Seal Type N/A Labyrinth | Seal N/A LO526 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 526 - 22226K - VR526 | Housing N/A SNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 22226K | Seal Type N/A V-ring | Seal N/A VR526 | Adapter Sleeve N/A H3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 526 - 23226K - VR526 | Housing N/A SNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 23226K | Seal Type N/A V-ring | Seal N/A VR526 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 526 - 22226K - TA526 | Housing N/A SNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 22226K | Seal Type N/A Taconite | Seal N/A TA526 | Adapter Sleeve N/A H3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 526 - 23226K - TA526 | Housing N/A SNT 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 23226K | Seal Type N/A Taconite | Seal N/A TA526 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 526 - 22226K - TSNG526 | Housing N/A SNTD 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 22226K | Seal Type N/A Double Lip | Seal N/A TSNG526 | Adapter Sleeve N/A H3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 526 - 23226K - TSNG526 | Housing N/A SNTD 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 23226K | Seal Type N/A Double Lip | Seal N/A TSNG526 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 526 - 22226K - LO526 | Housing N/A SNTD 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 22226K | Seal Type N/A Labyrinth | Seal N/A LO526 | Adapter Sleeve N/A H3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 526 - 23226K - LO526 | Housing N/A SNTD 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 23226K | Seal Type N/A Labyrinth | Seal N/A LO526 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 526 - 22226K - VR526 | Housing N/A SNTD 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 22226K | Seal Type N/A V-ring | Seal N/A VR526 | Adapter Sleeve N/A H3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 526 - 23226K - VR526 | Housing N/A SNTD 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 23226K | Seal Type N/A V-ring | Seal N/A VR526 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 526 - 22226K - TA526 | Housing N/A SNTD 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 22226K | Seal Type N/A Taconite | Seal N/A TA526 | Adapter Sleeve N/A H3126 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 526 - 23226K - TA526 | Housing N/A SNTD 526 | Shaft Diameter d N/A 115 mm | Bearing N/A 23226K | Seal Type N/A Taconite | Seal N/A TA526 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 528 - 22228K - TSNG528 | Housing N/A SNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 22228K | Seal Type N/A Double Lip | Seal N/A TSNG528 | Adapter Sleeve N/A H3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 528 - 23228K - TSNG528 | Housing N/A SNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 23228K | Seal Type N/A Double Lip | Seal N/A TSNG528 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 528 - 22228K - LO528 | Housing N/A SNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 22228K | Seal Type N/A Labyrinth | Seal N/A LO528 | Adapter Sleeve N/A H3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 528 - 23228K - LO528 | Housing N/A SNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 23228K | Seal Type N/A Labyrinth | Seal N/A LO528 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 528 - 22228K - VR528 | Housing N/A SNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 22228K | Seal Type N/A V-ring | Seal N/A VR528 | Adapter Sleeve N/A H3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 528 - 23228K - VR528 | Housing N/A SNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 23228K | Seal Type N/A V-ring | Seal N/A VR528 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 528 - 22228K - TA528 | Housing N/A SNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 22228K | Seal Type N/A Taconite | Seal N/A TA528 | Adapter Sleeve N/A H3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNT 528 - 23228K - TA528 | Housing N/A SNT 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 23228K | Seal Type N/A Taconite | Seal N/A TA528 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 528 - 22228K - TSNG528 | Housing N/A SNTD 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 22228K | Seal Type N/A Double Lip | Seal N/A TSNG528 | Adapter Sleeve N/A H3128 | C1 Dynamic Load Rating N/A 863000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNTD 528 - 23228K - TSNG528 | Housing N/A SNTD 528 | Shaft Diameter d N/A 125 mm | Bearing N/A 23228K | Seal Type N/A Double Lip | Seal N/A TSNG528 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1090000 |
CAD
N/A
|
Add To Cart
Request Quote |