All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Bearing Housing for Split Cylindricals > View Items  


This category has 4,159 items. Only the first 1000 records are returned.

Bearing Housing for Split Cylindricals

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 251 - 275 of 1000 « 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE203BXHKPS 2 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSE203BXHRSS 2 3/16 in Viton Single Lip Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
MSE203BRH 2 3/16 in Felt Type Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE203BRHATL 2 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE203BRHFS 2 3/16 in Felt Type Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE203BRHHTPS 2 3/16 in High Temperature Packing Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE203BRHKPS 2 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE203BRHRSS 2 3/16 in Viton Single Lip Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm CAD Icon (for items table)
MSE203BXH 2 3/16 in Felt Type Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE203BXHATL 2 3/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE203BXHFS 2 3/16 in Felt Type Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE203BXHHTPS 2 3/16 in High Temperature Packing Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE203BXHKPS 2 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
MSE203BXHRSS 2 3/16 in Viton Single Lip Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm CAD Icon (for items table)
LSE204BRH 2 1/4 in Felt Type Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSE204BRHATL 2 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSE204BRHFS 2 1/4 in Felt Type Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSE204BRHHTPS 2 1/4 in High Temperature Packing Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSE204BRHKPS 2 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSE204BRHRSS 2 1/4 in Viton Single Lip Split Cylindrical Retained Type 23155 lbf
103000
N
25853 lbf
115000
N
1213.95 lbf
5400
N
3940 rpm CAD Icon (for items table)
LSE204BXH 2 1/4 in Felt Type Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSE204BXHATL 2 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSE204BXHFS 2 1/4 in Felt Type Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSE204BXHHTPS 2 1/4 in High Temperature Packing Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
LSE204BXHKPS 2 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 23155 lbf
103000
N
25853 lbf
115000
N
N/A 3940 rpm CAD Icon (for items table)
  Results 251 - 275 of 1000 « 11 12 13 14 15 »