|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
LSE103BRH
|
|
1 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE103BRHATL
|
|
1 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE103BRHFS
|
|
1 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE103BRHHTPS
|
|
1 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE103BRHKPS
|
|
1 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE103BRHRSS
|
|
1 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE103BXH
|
|
1 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE103BXHATL
|
|
1 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE103BXHFS
|
|
1 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE103BXHHTPS
|
|
1 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE103BXHKPS
|
|
1 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE103BXHRSS
|
|
1 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE104BRH
|
|
1 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE104BRHATL
|
|
1 1/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE104BRHFS
|
|
1 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE104BRHHTPS
|
|
1 1/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE104BRHKPS
|
|
1 1/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE104BRHRSS
|
|
1 1/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE104BXH
|
|
1 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE104BXHATL
|
|
1 1/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE104BXHFS
|
|
1 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE104BXHHTPS
|
|
1 1/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE104BXHKPS
|
|
1 1/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE104BXHRSS
|
|
1 1/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSM35BRH
|
|
35 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|