|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
LSE204BXHRSS
|
|
2 1/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
MSE204BRH
|
|
2 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSE204BRHATL
|
|
2 1/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSE204BRHFS
|
|
2 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSE204BRHHTPS
|
|
2 1/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSE204BRHKPS
|
|
2 1/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSE204BRHRSS
|
|
2 1/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSE204BXH
|
|
2 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSE204BXHATL
|
|
2 1/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSE204BXHFS
|
|
2 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSE204BXHHTPS
|
|
2 1/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSE204BXHKPS
|
|
2 1/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSE204BXHRSS
|
|
2 1/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
LSM60BRH
|
|
60 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
LSM60BRHATL
|
|
60 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
LSM60BRHFS
|
|
60 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
LSM60BRHHTPS
|
|
60 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
LSM60BRHKPS
|
|
60 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
LSM60BRHRSS
|
|
60 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
LSM60BXH
|
|
60 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
LSM60BXHATL
|
|
60 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
LSM60BXHFS
|
|
60 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
LSM60BXHHTPS
|
|
60 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
LSM60BXHKPS
|
|
60 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
LSM60BXHRSS
|
|
60 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|