Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| MSM330BRHRSS | Shaft Size N/A 330 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM330BXH | Shaft Size N/A 330 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM330BXHATL | Shaft Size N/A 330 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM330BXHFS | Shaft Size N/A 330 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM330BXHHTPS | Shaft Size N/A 330 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM330BXHKPS | Shaft Size N/A 330 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM330BXHRSS | Shaft Size N/A 330 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1300BRH | Shaft Size N/A 13 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1300BRHATL | Shaft Size N/A 13 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1300BRHFS | Shaft Size N/A 13 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1300BRHHTPS | Shaft Size N/A 13 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1300BRHKPS | Shaft Size N/A 13 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1300BRHRSS | Shaft Size N/A 13 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1300BXH | Shaft Size N/A 13 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1300BXHATL | Shaft Size N/A 13 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1300BXHFS | Shaft Size N/A 13 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1300BXHHTPS | Shaft Size N/A 13 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1300BXHKPS | Shaft Size N/A 13 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1300BXHRSS | Shaft Size N/A 13 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1300BRH | Shaft Size N/A 13 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1300BRHATL | Shaft Size N/A 13 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1300BRHFS | Shaft Size N/A 13 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1300BRHHTPS | Shaft Size N/A 13 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1300BRHKPS | Shaft Size N/A 13 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1300BRHRSS | Shaft Size N/A 13 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 206824 lbf920000 N | Cor - Static Load Rating N/A 376330 lbf1674000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 590 rpm |
CAD
N/A
|
Add To Cart
Request Quote |