Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| MSM350BXHHTPS | Shaft Size N/A 350 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM350BXHKPS | Shaft Size N/A 350 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM350BXHRSS | Shaft Size N/A 350 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1400BRH | Shaft Size N/A 14 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1400BRHATL | Shaft Size N/A 14 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1400BRHFS | Shaft Size N/A 14 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1400BRHHTPS | Shaft Size N/A 14 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1400BRHKPS | Shaft Size N/A 14 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1400BRHRSS | Shaft Size N/A 14 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1400BXH | Shaft Size N/A 14 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1400BXHATL | Shaft Size N/A 14 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1400BXHFS | Shaft Size N/A 14 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1400BXHHTPS | Shaft Size N/A 14 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1400BXHKPS | Shaft Size N/A 14 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE1400BXHRSS | Shaft Size N/A 14 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1400BRH | Shaft Size N/A 14 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1400BRHATL | Shaft Size N/A 14 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1400BRHFS | Shaft Size N/A 14 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1400BRHHTPS | Shaft Size N/A 14 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1400BRHKPS | Shaft Size N/A 14 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1400BRHRSS | Shaft Size N/A 14 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1400BXH | Shaft Size N/A 14 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1400BXHATL | Shaft Size N/A 14 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1400BXHFS | Shaft Size N/A 14 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1400BXHHTPS | Shaft Size N/A 14 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 229755 lbf1022000 N | Cor - Static Load Rating N/A 441745 lbf1965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 540 rpm |
CAD
N/A
|
Add To Cart
Request Quote |