|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
MSE208BRHFS
|
|
2 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSE208BRHHTPS
|
|
2 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSE208BRHKPS
|
|
2 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSE208BRHRSS
|
|
2 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSE208BXH
|
|
2 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSE208BXHATL
|
|
2 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSE208BXHFS
|
|
2 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSE208BXHHTPS
|
|
2 1/2 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSE208BXHKPS
|
|
2 1/2 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSE208BXHRSS
|
|
2 1/2 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
LSM65BRH
|
|
65 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
LSM65BRHATL
|
|
65 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
LSM65BRHFS
|
|
65 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
LSM65BRHHTPS
|
|
65 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
LSM65BRHKPS
|
|
65 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
LSM65BRHRSS
|
|
65 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
1213.95 lbf 5400 N
|
|
3940 rpm
|
|
|
|
|
|
LSM65BXH
|
|
65 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
LSM65BXHATL
|
|
65 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
LSM65BXHFS
|
|
65 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
LSM65BXHHTPS
|
|
65 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
LSM65BXHKPS
|
|
65 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
LSM65BXHRSS
|
|
65 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
23155 lbf 103000 N
|
|
25853 lbf 115000 N
|
|
N/A
|
|
3940 rpm
|
|
|
|
|
|
MSM65BRH
|
|
65 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSM65BRHATL
|
|
65 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSM65BRHFS
|
|
65 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|