Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| LSE1900BRHFS | Shaft Size N/A 19.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A 29810 lbf132600 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1900BRHHTPS | Shaft Size N/A 19.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A 29810 lbf132600 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1900BRHKPS | Shaft Size N/A 19.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A 29810 lbf132600 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1900BRHRSS | Shaft Size N/A 19.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A 29810 lbf132600 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1900BXH | Shaft Size N/A 19.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1900BXHATL | Shaft Size N/A 19.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1900BXHFS | Shaft Size N/A 19.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1900BXHHTPS | Shaft Size N/A 19.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1900BXHKPS | Shaft Size N/A 19.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE1900BXHRSS | Shaft Size N/A 19.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1900BRH | Shaft Size N/A 19.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1900BRHATL | Shaft Size N/A 19.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1900BRHFS | Shaft Size N/A 19.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1900BRHHTPS | Shaft Size N/A 19.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1900BRHKPS | Shaft Size N/A 19.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1900BRHRSS | Shaft Size N/A 19.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1900BXH | Shaft Size N/A 19.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1900BXHATL | Shaft Size N/A 19.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1900BXHFS | Shaft Size N/A 19.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1900BXHHTPS | Shaft Size N/A 19.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1900BXHKPS | Shaft Size N/A 19.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE1900BXHRSS | Shaft Size N/A 19.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM500BRH | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM500BRHATL | Shaft Size N/A 500 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM500BRHFS | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |