Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| MSM500BRHKPS | Shaft Size N/A 500 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM500BRHRSS | Shaft Size N/A 500 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM500BXH | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM500BXHATL | Shaft Size N/A 500 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM500BXHFS | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM500BXHHTPS | Shaft Size N/A 500 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM500BXHKPS | Shaft Size N/A 500 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM500BXHRSS | Shaft Size N/A 500 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2000BRH | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2000BRHATL | Shaft Size N/A 20.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2000BRHFS | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2000BRHHTPS | Shaft Size N/A 20.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2000BRHKPS | Shaft Size N/A 20.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2000BRHRSS | Shaft Size N/A 20.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2000BXH | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2000BXHATL | Shaft Size N/A 20.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2000BXHFS | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2000BXHHTPS | Shaft Size N/A 20.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2000BXHKPS | Shaft Size N/A 20.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE2000BXHRSS | Shaft Size N/A 20.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE2000BRH | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE2000BRHATL | Shaft Size N/A 20.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE2000BRHFS | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE2000BRHHTPS | Shaft Size N/A 20.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE2000BRHKPS | Shaft Size N/A 20.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |