Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| HSM530BXH | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM530BXHATL | Shaft Size N/A 530 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM530BXHFS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM530BXHHTPS | Shaft Size N/A 530 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM530BXHKPS | Shaft Size N/A 530 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM530BXHRSS | Shaft Size N/A 530 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM530BRH | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM530BRHATL | Shaft Size N/A 530 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM530BRHFS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM530BRHHTPS | Shaft Size N/A 530 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM530BRHKPS | Shaft Size N/A 530 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM530BRHRSS | Shaft Size N/A 530 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM530BXH | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM530BXHATL | Shaft Size N/A 530 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM530BXHFS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM530BXHHTPS | Shaft Size N/A 530 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM530BXHKPS | Shaft Size N/A 530 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM530BXHRSS | Shaft Size N/A 530 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM530BRH | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM530BRHATL | Shaft Size N/A 530 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM530BRHFS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM530BRHHTPS | Shaft Size N/A 530 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM530BRHKPS | Shaft Size N/A 530 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM530BRHRSS | Shaft Size N/A 530 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM530BXH | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm |
CAD
N/A
|
Add To Cart
Request Quote |