|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
MSM65BRHHTPS
|
|
65 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSM65BRHKPS
|
|
65 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSM65BRHRSS
|
|
65 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
1978 lbf 8800 N
|
|
3680 rpm
|
|
|
|
|
|
MSM65BXH
|
|
65 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSM65BXHATL
|
|
65 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSM65BXHFS
|
|
65 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSM65BXHHTPS
|
|
65 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSM65BXHKPS
|
|
65 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
MSM65BXHRSS
|
|
65 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
37768 lbf 168000 N
|
|
42714 lbf 190000 N
|
|
N/A
|
|
3680 rpm
|
|
|
|
|
|
LSE211BRH
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSE211BRHATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSE211BRHFS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSE211BRHHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSE211BRHKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSE211BRHRSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSE211BXH
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSE211BXHATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSE211BXHFS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSE211BXHHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSE211BXHKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSE211BXHRSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
MSE211BRH
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSE211BRHATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSE211BRHFS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSE211BRHHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|