|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
MSE211BRHKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSE211BRHRSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSE211BXH
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
MSE211BXHATL
|
|
2 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
MSE211BXHFS
|
|
2 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
MSE211BXHHTPS
|
|
2 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
MSE211BXHKPS
|
|
2 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
MSE211BXHRSS
|
|
2 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
LSE212BRH
|
|
2 3/4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSE212BRHATL
|
|
2 3/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSE212BRHFS
|
|
2 3/4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSE212BRHHTPS
|
|
2 3/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSE212BRHKPS
|
|
2 3/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSE212BRHRSS
|
|
2 3/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSE212BXH
|
|
2 3/4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSE212BXHATL
|
|
2 3/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSE212BXHFS
|
|
2 3/4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSE212BXHHTPS
|
|
2 3/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSE212BXHKPS
|
|
2 3/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSE212BXHRSS
|
|
2 3/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
MSE212BRH
|
|
2 3/4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSE212BRHATL
|
|
2 3/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSE212BRHFS
|
|
2 3/4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSE212BRHHTPS
|
|
2 3/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSE212BRHKPS
|
|
2 3/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|