|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
MSE212BRHRSS
|
|
2 3/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSE212BXH
|
|
2 3/4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
MSE212BXHATL
|
|
2 3/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
MSE212BXHFS
|
|
2 3/4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
MSE212BXHHTPS
|
|
2 3/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
MSE212BXHKPS
|
|
2 3/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
MSE212BXHRSS
|
|
2 3/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
N/A
|
|
3080 rpm
|
|
|
|
|
|
LSM70BRH
|
|
70 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSM70BRHATL
|
|
70 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSM70BRHFS
|
|
70 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSM70BRHHTPS
|
|
70 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSM70BRHKPS
|
|
70 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSM70BRHRSS
|
|
70 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
1708.53 lbf 7600 N
|
|
3310 rpm
|
|
|
|
|
|
LSM70BXH
|
|
70 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSM70BXHATL
|
|
70 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSM70BXHFS
|
|
70 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSM70BXHHTPS
|
|
70 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSM70BXHKPS
|
|
70 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
LSM70BXHRSS
|
|
70 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
31024 lbf 138000 N
|
|
36194 lbf 161000 N
|
|
N/A
|
|
3310 rpm
|
|
|
|
|
|
MSM70BRH
|
|
70 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSM70BRHATL
|
|
70 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSM70BRHFS
|
|
70 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSM70BRHHTPS
|
|
70 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSM70BRHKPS
|
|
70 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|
|
|
MSM70BRHRSS
|
|
70 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
58001 lbf 258000 N
|
|
67443 lbf 300000 N
|
|
2383 lbf 10600 N
|
|
3080 rpm
|
|
|
|