|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
LSM35BRHATL
|
|
35 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSM35BRHFS
|
|
35 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSM35BRHHTPS
|
|
35 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSM35BRHKPS
|
|
35 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSM35BRHRSS
|
|
35 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSM35BXH
|
|
35 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSM35BXHATL
|
|
35 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSM35BXHFS
|
|
35 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSM35BXHHTPS
|
|
35 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSM35BXHKPS
|
|
35 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSM35BXHRSS
|
|
35 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE107BRH
|
|
1 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE107BRHATL
|
|
1 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE107BRHFS
|
|
1 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE107BRHHTPS
|
|
1 7/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE107BRHKPS
|
|
1 7/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE107BRHRSS
|
|
1 7/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE107BXH
|
|
1 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE107BXHATL
|
|
1 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE107BXHFS
|
|
1 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE107BXHHTPS
|
|
1 7/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE107BXHKPS
|
|
1 7/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE107BXHRSS
|
|
1 7/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
N/A
|
|
5400 rpm
|
|
|
|
|
|
LSE108BRH
|
|
1 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|
|
|
LSE108BRHATL
|
|
1 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
14613 lbf 65000 N
|
|
15287 lbf 68000 N
|
|
719.38 lbf 3200 N
|
|
5400 rpm
|
|
|
|